Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Tescom-10124245

TESCOM™ Anderson Greenwood Instrumentation Series H5 Instrument Isolation/Block hand Valve H5VIS-22

Product Description

isolation Mini hand valve integral seat screwed connections

Body Material
316SS
Seat
Integral
Connections
1/4" FNPT x 1/4" MNPT
Packing
PTFE
Orifice
.136" (305mm) orifice
Max Pressure
6000 Psig (413.7 Barg)
Max Temperature
500°F (260°C)

Charakterystyka

  • Packing below threads (O-ring bonnet) prevents lubricant washout, thread corrosion, process contamination and eliminates galling.
  • Easily adjustable packing decreases replacement downtime and increases valve life.
  • Safety back seating prevents stem blowout or removal during operation and provides a metal-to-metal secondary stem seal while in the fully open position.
  • ENC plated 316 SS prevents galling or freezing of stem threads.
  • Rolled stem, bonnet and male NPT threads provide additional strength.
  • Mirror stem finish in the packing area enables smooth operation and extends packing life.
  • One-piece handle design prevents loss due to vibration or during maintenance.
  • Soft or metal seat for bubble-tight shutoff is field-replaceable for easy maintenance.
  • Extended valve life: damaged soft seat can be removed, leaving a metal seated valve.

Dokumenty i rysunki