Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Tescom-11287120

TESCOM™ Anderson Greenwood Instrumentation Series M66A Instrument Manifold M66ARDS

Product Description

Five Valve Gas Pattern Large Bore Flange X Flange Manifold Metal and Soft Seat

Body Material
316SS
Seat
Delrin
Connections
Flange Inlet x Flange Outlet
Packing
Viton Oring
Orifice
3/8"(9.5mm) Orifice Block Valves
Max Pressure
3000 psig (207 barg)
Max Temperature
200°F (93°C)

Charakterystyka

  • Easy Installation of lightweight M6TW and M66 using pipestand mount with no additional support required.
  • Available as 3 valve equalizer or 5 valve gas pattern assemblies.
  • Upstream or downstream 1/4" FNPT ports for connecting the static pressure to the meter.
  • Hard or field-replaceable soft seats for bubble-tight performance in abrasive applications.
  • Bonnet-to-body and stem threads isolated from process corrosion - important in sour gas applications.
  • Stem backout prevention eliminates accidental removal while under pressure.
  • FKM O-ring with PTFE back-up ring standard stem packing with long life assured by mirror finish stem in the packing area.
  • Integral hard back seat forms a secondary seal for the stem threads when valve is fully opened.
  • Rolled stem threads increase strength and extend life.

Dokumenty i rysunki