Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Tescom-11338855

TESCOM™ Anderson Greenwood Instrumentation Series M4TL Instrument Manifold M4TLVIS-4-SSB

Product Description

Two Valve Pipe x Flange Level Manifold Metal/Soft Seat

Body Material
316SS
Seat
Integral
Connections
1/2"FNPT Inlet x Flange Outlet
Packing
PTFE
Orifice
3/16" (4.74mm) Orifice
Max Pressure
6000 psig (414 barg)
Max Temperature
500°F (260°C)
Options
SSB 316SS B8M 6K PSI

Charakterystyka

  • Cost savings of 20-30% when manifolding instruments by eliminating several parts used in conventional methods of ‘piping up’.
  • Compact design requires minimum space for operation and installation.
  • Free-swivelling ball end stems ensure bubble-tight valve closure without seat galling.
  • Easy instrument removal due to direct bolting to the manifold. Signal lines, purge lines, etc. are left undisturbed, facilitating repairs, service and calibration.
  • Immediate installation with AGCO Mount as the manifold, steam block, bracket and all associated piping can be installed without the instrument at the time of plant construction.
  • Secure mounting ensured by the AGCO Mount. Instrument piping stability is enhanced when supported directly by the pipe stand through the manifold.
  • All packing is below stem threads, body-to-bonnet seal is below the threads minimizing process fluid corrosion.
  • Reduced chance of instrument damage. With the AGCO Mount, the instrument can be warehoused safely until final ‘loop’ checkout.

Dokumenty i rysunki