Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Tescom-11412908

TESCOM™ Anderson Greenwood Instrumentation SeriesDPM Instrument Manifold DPMHPS-42-XP-AMV

Product Description

Five Valve Power Pattern Valve Pipe X Pipe X Pipe Manifold Metal Seat

Body Material
316SS
Seat
Integral
Connections
1/2-inch FNPT Inlet x 1/4-inch Vent FNPT x 1/4-inch FNPT Outlet
Packing
Graphite
Orifice
3/16" (4.74mm) Orifice
Max Pressure
6000 psig (414 barg)
Max Temperature
1000°F (538°C)
B31.1
Meets B31.1
ANSI Class
ASME Class 2500
Options
AMV (vertical 2" Pipe Mount CS

Charakterystyka

  • Remote mounting compact design requires minimum space for operation and installation with fewer potential leak points.
  • Two block valves, one equalizer valve and two vent/test valves in a compact unit.
  • Cost savings when manifolding the valves by eliminating several parts used in conventional methods of ‘piping up’.
  • Free-swivelling ball end stem ensures perfect alignment, providing repetitive bubble-tight shutoff and long life.
  • PTFE or graphite packing below stem threads prevents lubricant washout and thread corrosion.
  • Back seat stem prevents blowout or accidental removal.
  • Threaded ¼” NPT vent ports allow vent to be piped away safely. Supplied plugged as standard.
  • Standard pipe bracket bolts directly to the manifold providing a rigid support for the transmitter. Instrument can be removed easily for service or repair.

Dokumenty i rysunki