Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Tescom-P-Wegamed Single

TESCOM™ Wegamed Single Stage Regulator

Product Description

AS OF 03/31/21, THIS PRODUCT IS NO LONGER AVAILABLE.

WegaMed single stage preset cylinder pressure regulator in correspondence with DIN EN ISO 10524-1, for pressure reduction of pressurized medical gases. CE-mark according to the Medical Device Directive 93/42/EEC.

Maximum Inlet Pressure
Air, O2: 160 to 2900 psig / 11 to 200 bar
N2O, CO2: 160 to 870 psig / 11 to 60 bar
Outlet Pressure
Air: 73 psig / 5 bar at nominal flow 80 l/min
O2: 73 psig / 5 bar at nominal flow 76 l/min
N2O: 73 psig / 5 bar at nominal flow 65 l/min
CO2: 73 psig / 5 bar at nominal flow 65 l/min
Xe: 73 psig / 5 bar at nominal flow 37 l/min
Fluid Media
Medical O2, Air, N2O, CO2, Xe
Relief Valve
Opening pressure: 116 psig / 8 bar
Minimum flow: 220 l/min (Air)
Temperature Range
Operation: -4°F to 140°F / -20°C to 60°C
Storage: -40°F to 158°F / -40°C to 70°C
Weight
approximately 2.65 lbs / 1.2 kg (depending on Inlet connection)
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Charakterystyka

  • Compact design
  • Robust and reliable design for stationary application
  • Integrated pressure relief valve

Dokumenty i rysunki