Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
ValvCheQ-P-P000548

ValvCheQ Figure SCDA03 Backflow Preventers

Product Description

Single check detector assembly for low hazard applicationsFlanged and roll grooved connections

Charakterystyka

  • Compact simple design.
  • In-line and on-site serviceable.
  • No special tools required for servicing.
  • Lifting lugs to assist with installation.
  • Designed and manufactured in accordance with AS/NZS 2845.1.
  • FBE coated to AS/NZS 4158.
  • Straight through flow path for maximum flow co-efficient.
  • Top entry allows all parts to be accessed easily.
  • Stainless steel internals for superior corrosion resistance.
  • Fully restrained check valve assemblies for unrivalled safety.
  • Ductile iron body for high strength and impact resistance.
  • Every valve is bench tested and tracked with unique serial number.
Certifications
Lloyd's Register
End Connection
Flanged
Application
Fire & Gas Systems, Water distribution
Body Design
Top Entry
Material
Ductile Iron
Operating Temperature
Standard Temperature
Pressure Class
PN
Process Connection Type
Flanged, PN16, CL150RF
Seat/Seal Type
Resilient
Shutoff Class
Zero Leakage
Media
Water
Stem
O-ring

Dokumenty i rysunki