Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
ValvCheQ-P-P001026

ValvCheQ Figure RP03 Small Backflow Preventers

Product Description

The RP03 device with BSP screwed connections that reduce the pressure is suitable for high and small hazard-rated applications.

Charakterystyka

  • Lightweight compact design.
  • In-line and on-site serviceable.
  • No special tools required for servicing.
  • Approved for hot water service up to 90ºC.
  • Maintenance friendly with one seal kit suitable for six valves.
  • Designed and manufactured in accordance with AS/NZS 2845.1.
  • Straight through flow path for maximum flow co-efficient.
  • Top entry allows all parts to be accessed easily.
  • Stainless steel main valve and internals for superior corrosion resistance.
  • Fully restrained check valve assemblies for unrivalled safety.
  • Every valve is bench tested and tracked with unique serial number.
  • All internal components are repairable or replaceable.
Certifications
Lloyd's Register
End Connection
Threaded
Application
Winemaking, Brewing, Chemical Injection/Flow Assurance, Commercial Kitchen Equipment, Commercial Laundry Equipment, Cooling Towers, Desalination, Fire & Gas Systems, Industrial, Marine Docks, Medical Equipment, Wastewater collection, Wastewater treat
Body Design
Top Entry
Material
304 Stainless Steel
Pressure Class
PN
Process Connection Type
Threaded, NPT, BSP
Seat/Seal Type
Resilient
Shutoff Class
Zero Leakage
Media
Hot Water, Water

Dokumenty i rysunki