Nenhuma imagem disponível
Nenhuma imagem disponível
Sua solicitação está sendo processada.
Clarkson-P-P000116

Válvula de lama estilo wafer Clarkson modelo KGD

Product Description

A válvula de guilhotina para lama estilo wafer Clarkson KGD oferece a mais moderna tecnologia em elastômero com o design de manga Mark III

Características

  • 100% isolation, bubble-tight shut-off - ensures absolutely zero downstream leakage. 
  • Double-seated design - provides bi-directional flow and shut-off, allowing for smooth operation. 
  • Unobstructed flow - eliminates turbulence, minimizes pressure drop across the valve, and prevents any accumulation of solids. 
  • No seat cavity where solids can collect and prevent full gate closure.
  • Dynamic self-adjusting secondary seal.
  • No gate or stem packing is required, eliminating packing leakage and maintenance.
  • Long lasting lubrication.
  • No metal parts in contact with the flowing slurry.
  • Adaptable frame (yoke) design featuring a top-removal stem nut, can be field modified to an air cylinder or bevel gear in the field without welding.
  • Open-Closed lockout brackets standard through NPS 16 (DN 400), ready for optional factory supplied or customer supplied lockout pins.
Ligação de extremidade
Wafer
Classe de corte
Vazamento zero
Pressure Rating
Up to 200 psi (14 bar) CWP
End Connection
Wafer
Shutoff Class
Zero Leakage
Valve Type
Knife Gate Valve, Slurry Knife Gate Valve

Documentação e desenhos