Nenhuma imagem disponível
Nenhuma imagem disponível
Sua solicitação está sendo processada.
Clarkson-P-P001005

Válvula de guilhotina Clarkson Modelo KGA

Product Description

A nova válvula para lama e serviço pesado Clarkson KGA+ baseia-se nos 35 anos de experiência em serviço com a KGA e fornece novos recursos, incluindo uma vedação secundária aprimorada e flanges de face completa

Características

  • Improved secondary seal: Capable of being lubricated without disassembly, simplifying valve maintenance.
  • Double-seated design: Provides bi-directional flow and shut-off, ensuring 100% isolation and zero downstream leakage.
  • Unobstructed flow: Eliminates turbulence and minimizes pressure drop across the valve while preventing solids from collecting and obstructing gate closure.
  • Full flange body design with available flange drilling including ASME B16.5, PN10 & PN16 (per DIN and BS standards), and Australian Table D & E (per AS 2129) among others.
  • Simplified two-piece body design allows for easier rebuilds.
  • Higher optional pressure rating possible with selected gate materials, can be rated up to 200 psi
  • Meets a wide range of abrasion, corrosion, temperature, and pressure requirements.
  • Can be used in wet or dry services easily dealing with large, heavy particles and tramp material.
  • 100% isolation; bubble tight shut-off results in absolutely zero downstream leakage.
  • Heavy duty, field replaceable elastomer sleeves with internal stiffener
  • No seat cavity where solids can collect and prevent full gate closure.
  • No metal parts in contact with the flowing slurry.
Ligação de extremidade
Flangeada
Classe de corte
Vazamento zero
Pressure Rating
100 psi
End Connection
Flanged
Shutoff Class
Zero Leakage
Valve Type
Knife Gate Valve, Slurry Knife Gate Valve

Documentação e desenhos

Peças e acessórios

Search
0 resultados em Produtos