Nenhuma imagem disponível
Nenhuma imagem disponível
Sua solicitação está sendo processada.
Neotecha-P-P000396

Neotecha modelo Sapro (asséptica)

Product Description

Os sistemas assépticos de amostragem de tanque e em linha Sapro isolam a amostra do ambiente e do pessoal

Características

  • Aseptic/cleanable design, all wetted parts can be reached with steam, cleaning solvents or inert gas.
  • Ability to totally contain sample, offering ultimate purity of sample in aseptic applications, and offers ultimate safety to personnel in toxic chemical applications.
  • Simple and safe operation due to the use of a spring return manual lever. The lever automatically closes the sampler when it is released.
  • True representative sample’ every time without process interruption.
  • Spring housing is totally sealed from the media.
  • Valve is self draining (dead spot free).
  • The bottle adaptor is provided with a two step disconnect to allow rinsing, cleaning and sterilizing all internal parts.
  • The area between the primary and secondary spindle seal can be filled with alcohol to allow monitoring the stem seal and to avoid contamination.
  • Solves the common problems of:
    • Sample isolation from environment
    • Sample isolation from personnel
    • Excellent cleaning of all wetted/exposed areas.
Certificações
PED, emissões evasivas
Ligação de extremidade
Em linha
Design do corpo
Padrão curto, padrão longo
Material
Aço inoxidável 316L
Temperatura operacional
Menos de 150 °C
Classe de pressão
PN
Tipo de sede/selo
Fole
Padrão do tamanho da válvula
DN
Tipo de válvula
Válvula de instrumentação

Documentação e desenhos