Nenhuma imagem disponível
Nenhuma imagem disponível
Sua solicitação está sendo processada.
Paine-P-225-10-0X0 Digital Temperature Probe

Paine™ 225-10-0X0 Series, Digital Temperature Probe

Product Description

The Paine 25-10-0X0 Series, Digital Temperature Probe is a temperature measurement solution with real-time, digital accuracy and rapid change detection. With platinum sensing and proprietary sensor technology, this probe offers temperature measurements of up to 302 °F (150 °C) and is well-suited for continuous monitoring of remote fluid, material and equipment temperatures. The small, all-welded seal construction of this probe performs well in limited spaces as well as extreme environments.

Temperature Range
-40 to 302 °F (-40 to 150 °C)
Warranty
1 year
Materials of Construction
Alloy 725 solution annealed and aged to maximum hardness of 43 HRC
Pressure Port/Fitting
1/2-20 UNF 3A, designed for use with 3-905 size O-ring
Certifications/Approvals
None

Características

  • Probe design offers direct media stream temperature measurement to provide accuracy and continuous monitoring
  • Rapid change detection delivers fast measurement data to ensure optimal process performance
  • All-welded, sealed construction withstands shock, vibration and high temperature conditions for reliability
  • Customizable sensor options available for fit-for-use designs

Documentação e desenhos