Nenhuma imagem disponível
Nenhuma imagem disponível
Sua solicitação está sendo processada.
Asco-EF8353G053AC240/60D

ASCO™ EF8353G053AC240/60D

Product Description

The ASCO 353 Series is a diaphragm-operated solenoid valve specially designed to deliver extremely fast pulsing in reverse-jet dust collector systems. With its high flow and quick opening and closing, it helps provide extremely effective bag cleaning, time after time.

Body Material
Aluminum
Flow (Cv) / Flow (Kv)
20.00 / 17.30
Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 1
Product Type
Solenoid Valve
Valve Actuation
Solenoid
Media
Air, Inert Gas
Min to Max Operating Pressure (Air)
5 - 125 PSI
Product Weight
6.68 lb
Kit Number
316563
Coil Class
F
Coil Number
238214-058-D
Orifice Size
1-1/8 in
Voltage & Frequency
240 Volts AC with 60 Hz
Watt Rating
6.1 W
Lead Length
18 inch
Carton Note
1 X 1-1/8 2NC 6.1/F AC
Mounting Direction
Any

Características

  • Alta vida útil e abertura/fechamento rápidos
  • Alta vazão cv(s) até 140 m³/h para limpeza efetiva do filtro de mangas
  • Ligação de montagem rápida elimina corte de rosca e vedação separada
  • O piloto integral tem bobinas de epóxi moldadas com opções disponíveis
  • As válvulas podem ser montadas em qualquer posição
  • Valves may be mounted in any position
  • Global Ex approvals; ATEX, IEC EX, NEPSI, CUTR, KOSHA, UL, CSA
  • Available will all Explosion proof solenoids: NEMA, Ex d, Ex mb, Ex e mb
  • Available in a low temperature version, which is suitable for use at temperatures down to -40° C, as well as a high temperature version which is suitable up to + 140° C

Documentação e desenhos