Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Rosemount-2555 Solids Level Switch-Capacitance Probe

Rosemount™ 2555 Solids Level Switch - Capacitance Probe

Product Description

The Rosemount 2555 Solids Level Switch is robust and suitable for all solids bulk media in all types of vessels. It can be used for full, demand or empty detection and is designed for low dielectric medias and extreme conditions such as high temperatures, high mechanical stress and high tensile forces.

Operating Pressure
363 psi (25 bar)
Operating Temperature
-40 to 932°F (-40 to 500°C)
Certifications/Approvals
CE, ATEX, IECEx, FM, FMc, EHEDG
Sensitivity
Dielectric constant value ≥1.5
Output
Relay

Charakterystyka

  • Suitable for most bulk materials in various applications even with high temperature and pressure
  • "Active Shield Technology" protects against media build up or caking to ensure complete reliability
  • Measurement of medias with dielectric constant down to 1.5
  • Simple, automatic calibration via push button and internal display
  • Optional remote electronics housing

Dokumenty i rysunki