Offshore Oil & Gas

Offshore Oil & Gas

Execute projects that achieve operational excellence and optimize production - while keeping your people safe.

Achieve Operational Excellence in the Toughest Environments

Today’s business environment requires increased capital efficiency. This means projects must be on-time and on-budget, while delivering operational excellence to ensure maximum return to shareholders. Emerson can help through improved project execution, uptime and optimized operations.

Przeczytaj więcej
Kliknij, aby kontynuować czytanie Achieve Operational Excellence in the Toughest Environments

The Latest

Emerson and QRI Launch Cloud-Native Analytics Software for Reliable Reservoir Opportunity...

Streamlined opportunity analysis maximizes return on capital investments, shortens decision cycles and lowers risks

Technologie służące do transformacji cyfrowej wspierają bezpieczne operacje na nowej platformie...

Oprogramowanie i doświadczenie w zakresie projektów naszej firmy gwarantuje priorytetowy harmonogram i planowe uruchomienie nowej platformy...

Emerson’s New Flow Meter Delivers Accuracy and Stability for Demanding Hydrogen Applications

With an available gas flow accuracy rating of 0.5% and pressures up to 1,060 bar, the Micro Motion HPC015 is ideal for high-pressure hydrogen...
Włącz skrypt JavaScript aby skorzystać z tej strony internetowej.