Nenhuma imagem disponível
Nenhuma imagem disponível
Sua solicitação está sendo processada.
Keystone-K-figure 320 322 butterfly valve Powered Actuator

Keystone Figure 320/322 Butterfly Valve with Powered Actuator

Product Description

The Keystone Figure 320/322 is an economical resilient seated butterfly valve designed to ISO standards complete with powered actuator, configurable by power source, size, function and more.

Características

Keystone Figure 320/322 Butterfly Valve
  • Bubble-tight shut-off at full rating in both directions.
  • One piece, specially profiled, wafer thin disc stem.
  • Extended body neck allows free access to actuator where pipe insulation has been fitted.
  • The seat and disc are the only two parts in contact with the medium.
  • Face to face dimensions according ISO 3202 Part 3, K1 (ISO 5752 series 20) and DIN EN 558-1, series 20.
  • The F320 wafer version has four flange locating holes for end of line service under certain conditions.
  • Standard actuation:
  • Handle (F414) on DN 50-200 valves.
  • Gear operators (F455) on DN 250-300.
  • The F322 lugged version is suitable for bi-directional end of line service.
  • Suitable for pneumatic, electric and hydraulic actuation.
Emerson Powered Actuator
  • Direct mounting to all Keystone butterfly valves and ball valves.
  • Valve connection compatible with Keystone (imperial and metric) and ISO 5211.
  • Double Rack and Pinion design nullifies side loads on the pinion shaft, minimizing bearing wear and extending life.
  • Optimized product flow with standard mounted travel stops for valve position adjustment in open and close position (+/- 5° at each end).
  • Anodized aluminium body with electrostatic powder coating (ESPC) finish provides durable protection against corrosive environments.
  • Double acting and spring return versions available for cost effective and safe operation.
  • Up to 12 individual springs offer flexible torque range for both ball as butterfly valves.
  • Pre-compressed spring design and anti-blowout drive pinion means safe maintenance and operation.
Atuador de quarto de volta pneumático Keystone F89
  • Montagem direta para todas as válvulas borboleta e válvulas esféricas Keystone.
  • Conexão de válvula compatível com Keystone (imperial e métrico) e ISO 5211
  • O design de pino e cremalheira duplo anula os carregamentos laterais no eixo do pino, minimizando o desgaste do rolamento e aumentando a vida útil.
  • Caudal de produto otimizado com fins de curso padrão montados para ajuste da posição da válvula nas posições aberta e fechada (+/- 5� em cada extremidade).
  • O corpo em alumínio anodizado com revestimento eletrostático em pó (ESPC) fornece proteção durável contra ambientes corrosivos.
  • Versões de dupla ação e de retorno por mola disponíveis para operação segura e económica.
  • Até 12 molas individuais oferecem flexibilidade no alcance do torque tanto para válvulas esféricas quanto para borboleta.
  • O design de mola pré-comprimida e pino de acionamento à prova de rompimento significam manutenção e operação seguras.

Especificações

Keystone Figure 320/322 Butterfly Valve
Material
Ductile Iron
Operating Temperature
Up to 250 F (120 C)
Pressure Class
PN
Process Connection Type
PN16
Seat/Seal Type
Resilient
Shutoff Class
Zero Leakage
Valve Size
NPS 10 / DN 250, NPS 12 / DN 300, NPS 2-1/2 / DN 65, NPS 3 / DN 80, NPS 4 / DN 100, NPS 6 / DN 150, NPS 8 / DN 200
Valve Size Standard
DN
Valve Type
Butterfly
Atuador de quarto de volta pneumático Keystone F89
Pressão entrada
Até 8,3 bar
Temperatura
-40 °C a 150 °C
Tipo
Quatro de volta

Documentação e desenhos

Keystone Figure 320/322 Butterfly Valve
Emerson Powered Actuator
Atuador de quarto de volta pneumático Keystone F89