Nenhuma imagem disponível
Nenhuma imagem disponível
Sua solicitação está sendo processada.
Manutenção planejada
No momento, estamos realizando uma manutenção programada. Algumas funções do site são afetadas e podem não funcionar como esperado. Obrigado pela sua paciência..
KTM-K-figure 180 floating ball valve powered actuator

K-Ball Figure 180 Floating Ball Valve with Powered Actuator

Product Description

The K-Ball Figure 180 is a three-piece heavy duty floating ball valve complete with powered actuator, configurable by power source, size, function and more.

Características

K-Ball Series 182 Floating Ball Valve
  • Design de vedação do eixo duplo
  • Imposto pesado, válvula de três peças
  • ISO 5211 top mounting plate
  • Carbon steel or stainless steel bodies
  • Opções de material da sede disponíveis
  • Design de fixação totalmente incluído
  • Designs de diâmetro total e reduzido
  • Seat material options available.
  • Retirado o eixo e o design antiestático
  • Tightness to EN 12266-1, Rate A and API 598
  • Configuração do Firesafe testada para API 607 7ª edição/ISO 10497:2010
Emerson Powered Actuator
  • Direct mounting to all Keystone butterfly valves and ball valves.
  • Valve connection compatible with Keystone (imperial and metric) and ISO 5211.
  • Double Rack and Pinion design nullifies side loads on the pinion shaft, minimizing bearing wear and extending life.
  • Optimized product flow with standard mounted travel stops for valve position adjustment in open and close position (+/- 5° at each end).
  • Anodized aluminium body with electrostatic powder coating (ESPC) finish provides durable protection against corrosive environments.
  • Double acting and spring return versions available for cost effective and safe operation.
  • Up to 12 individual springs offer flexible torque range for both ball as butterfly valves.
  • Pre-compressed spring design and anti-blowout drive pinion means safe maintenance and operation.

Especificações

K-Ball Series 182 Floating Ball Valve
Design do corpo
Three-Piece
Material
Carbon Steel or Stainless Steel
Temperatura de operação
See data sheet under Documents below
Conexão final
Butt weld, socket weld and threaded
Faixa de pressão
ASME 300 / 600
Tamanho da válvula
DN 8 - 100 (NPS ¼ - 4)
Padrão do tamanho da válvula
DN, NPS
Tipo de válvula
Válvula esférica, válvula esférica flutuante

Documentação e desenhos

K-Ball Series 182 Floating Ball Valve
Emerson Powered Actuator