Roxar Flow Metering

Roxar Flow Metering

Our metering solutions generate vital information allowing every producing well to operate at maximum performance

Superior Measurements Without Fluid Separation

Superior Measurements Without Fluid Separation

Roxar Flow metering and monitoring solutions offer critical information on well streams without fluid separation. When information is vital to optimize production, flow assurance and compliance to regulations Emerson offers the most compact and cost effective solutions. Roxar flow metering products are installed both subsea and on-land in the most of the oil&gas producing regions in the world.

Scopri di più...
Fare clic per continuare la lettura Superior Measurements Without Fluid Separation

Types of Installation or Application

Metering Solutions for Subsea Gas Wells

The Roxar Subsea Wetgas Meter  makes use of the unique microwave resonance technolgy to detect small changes in water content. This meter offers the foundation for continuous real time monitoring of wet gas well streams with the highest sensitivity available in the market today.  A critical feature of this solution is integrated salinity measurement.

Metering Solutions for Topside Oil & Gas Wells

As a pioneer in multiphase metering, Roxar Multiphase Meters are used in the Oil & Gas industry for over 25 years. The Roxar 2600 Multiphase Flow Meter platform offers solutions for well testing, unmanned wellhead platforms,  production metering, wellhead monitoring, and shale oil applications. Roxar 2600 MPFM provides online measurements of oil, water, and gas rates from 0-100% gas volume fraction and 0-100% water liquid ratio. An optional feature for the MPFM is the Roxar Multiphase Salinity System. 

Watercut Metering Solutions

Emerson’s Roxar Flow Measurement solutions has pioneered the development of microwave resonance
technology for watercut measurement.
Roxar Watercut meters are installed worldwide in some of the most challenging onshore and offshore
environments. The Roxar Watercut Meter covers any application where accurate and drift-free determination of water content is crucial.

Abilitare JavaScript per utilizzare questo sito Web.