Nessuna immagine disponibile
Nessuna immagine disponibile
La richiesta è in corso di elaborazione.
Appleton-P-FNES-LED

Appleton™ - Lampade di emergenza compatte a LED serie ATX™ FNES

Descrizione del prodotto

ATX™ FNES Series LED Luminaires provide emergency lighting and/or visual indication of access and exit routes during an evacuation. They are designed for use in hazardous areas designated as Zone 2 – 21 and 22. The FNES Series can be equipped with a variety of labels to indicate exit routes. These units are entirely self-contained, and include a built in automatic self-test system.