Questo articolo è stato correttamente aggiunto alla lista.
Manutenzione programmata
Attualmente stiamo eseguendo la manutenzione programmata. Alcune funzioni del sito sono interessate e potrebbero non funzionare come previsto. Grazie per la vostra pazienza.
Neotecha NeoSeal Lined Butterfly Valve with Powered Actuator
Neotecha NeoSeal Lined Butterfly Valve with Powered Actuator
Descrizione del prodotto
The Neotecha NeoSeal is a PTFE lined butterfly valve according ISO 5752/5 short (EN 558-1/T5) with various corrosion resistant disc materials complete with powered actuator, configurable by power source, size, function and more.
Avvertenza
L’esecuzione di questa azione potrebbe invalidare il preventivo. Continuare? Il procedimento convertirà il carrello degli acquisti in un ordine standard in modo che sia possibile eseguire modifiche.
L’esecuzione di questa azione potrebbe invalidare il preventivo. Continuare? Il procedimento convertirà il carrello degli acquisti in un ordine standard in modo che sia possibile eseguire modifiche.
The elastomer back-up pads behind the liner ensure a tight fit around the disc, for a bubble tight shut-off.
The liner provides a wide flange sealing surface.
A one piece thin disc stem lined with 3 mm molded PFA providing high Kv values.
The liner and disc are the only two valve parts in contact with the medium.
Primary shaft sealing by preloaded contact between disc and liner hub.
Secondary shaft seal by oversizing the shaft diameter in relation to the shaft hole in the liner.
The liner and disc are molded and machined to close tolerances to provide:
low torque
less stress and deformation during opening and closing
Vacuum tests with helium with pressures less than 20 Pa absolute (0.2 mbarA).
Optional TFM lining available for extremely demanding applications.
Integral body locating holes to ensure perfect centering of the valve.
Actuator flange and stem dimensions acc. ISO 5211.
Emerson Powered Actuator
Direct mounting to all Keystone butterfly valves and ball valves.
Valve connection compatible with Keystone (imperial and metric) and ISO 5211.
Double Rack and Pinion design nullifies side loads on the pinion shaft, minimizing bearing wear and extending life.
Optimized product flow with standard mounted travel stops for valve position adjustment in open and close position (+/- 5° at each end).
Anodized aluminium body with electrostatic powder coating (ESPC) finish provides durable protection against corrosive environments.
Double acting and spring return versions available for cost effective and safe operation.
Up to 12 individual springs offer flexible torque range for both ball as butterfly valves.
Pre-compressed spring design and anti-blowout drive pinion means safe maintenance and operation.
Attuatore pneumatico a un quarto di giro Keystone F89
Montaggio diretto su tutte le valvole a farfalla e a sfera Keystone.
Connessione valvola compatibile con prodotti Keystone (sistema metrico e imperiale) e ISO 5211
La configurazione con doppia cremagliera e pignone annulla i carichi laterali sull'albero del pignone, favorendo un'usura minima dei cuscinetti e una durata maggiore.
Funzionalità ottimizzata del prodotto con fermi di fine corsa installati come standard per la regolazione della posizione della valvola in posizione aperta e chiusa (+/- 5° a ogni estremità).
Il corpo in alluminio anodizzato con rivestimento in polvere elettrostatica (ESPC) offre una protezione durevole negli ambienti corrosivi.
Sono disponibili versioni a doppio e singolo effetto (con ritorno a molla) per un funzionamento sicuro e conveniente.
Fino a 12 molle singole offrono un intervallo di coppia adatto a gestire valvole a sfera e valvole a farfalla.
La molla precompressa e il pignone di trasmissione antiespulsione rendono sicuri il funzionamento e la manutenzione.
Specifiche
Neotecha NeoSeal Lined Butterfly Valve
Material
Ductile Iron
Operating Temperature
Less Than 200 C
Pressure Class
PN
Seat/Seal Type
Lined
Valve Size Standard
DN
Valve Type
Butterfly
Operating Temperature
Less Than 200 C
Pressure Class
PN
Seat/Seal Type
Lined
Valve Size Standard
DN
Valve Type
Butterfly
Attuatore pneumatico a un quarto di giro Keystone F89
Pressione di alimentazione
Fino a 8,3 bar
Temperatura
Da `-40 °C a 150 °C
Tipo
Quarto di giro
Documenti e schemi
Neotecha NeoSeal Lined Butterfly Valve
Emerson Powered Actuator
Attuatore pneumatico a un quarto di giro Keystone F89