Le funzionalità tecniche SIS (Safety Instrumented System, sistema strumentato di sicurezza) di Emerson offrono il corretto equilibrio fra competenze di settore/tecnologiche e gestione del progetto.
The IEC 61511 standard is aimed at total process plant operations and covers the whole lifecycle of the system from concept to operation: maintenance, function testing, through to decommissioning. Emerson committed the resources to become the first safety systems provider to develop TÜV-certified procedures in alignment with IEC 61511. We can confidently engineer your SIS solution and deliver consistently as per IEC61511 (TÜV certified).
Emerson is the total solutions provider with the certified hardware, software, and engineering services needed to meet the requirements of the safety system lifecycle. Once the Safety Integrity Levels (SIL) of the Safety Instrument Functions (SIF) are defined, then Emerson can help design the safety loop, selecting the components that are needed.
All personnel working on DeltaV SIS activities meet the competency requirements as per Functional Safety Management’s (FSM) - SIS competency policy. Along with product trainings, DeltaV SIS competency policy builds on experience in Safety Instrumented Systems (SIS), Emerson learning centers safety training / pre-existing qualification like CFSP,CFSE etc.
Reduce systematic failures with good design: Having a team, whose processes are certified to follow IEC 61511— involved early in the project—will ensure that systematic faults, caused by poor specifications or poor engineering, are reduced or eliminated altogether.