Nessuna immagine disponibile
Nessuna immagine disponibile
La richiesta è in corso di elaborazione.
DeltaV-P-NetworkSecurity

Monitoraggio della sicurezza di rete (NSM, Network Security Monitoring) per i sistemi DeltaV™

Descrizione del prodotto

Il monitoraggio della sicurezza di rete (NSM) per i sistemi DeltaV monitora in modo passivo i pacchetti sulla rete di controllo dell’area (ACN, Area Control Network) del sistema DeltaV, una rete appositamente creata che trasmette e riceve dati e comandi di controllo, per identificare payload sospetti, pacchetti non corretti e anomalie del protocollo.

Dettagli servizio

Once a threat has penetrated the perimeter of your system, traditional firewalls and Intrusion Prevention Systems (IPS) cannot detect hidden payloads and lateral movements within your network. Network Security Monitor (NSM) for DeltaV Systems looks deeper into network behavior to fully inspect application contents and detect malicious, covert traffic. This solution works in concert with your Security Information and Event Management (SIEM) for DeltaV Systems allowing you to correlate network traffic with events.

Continuous detection of advanced threats: With Emerson’s NSM you are able to discover anomalies within protocols, applications, and file transfers. Application-layer inspection detects anomalies by decoding application sessions to Layer 7.

Increase security awareness: NSM is tailored to provide you with the most relevant network behavior from the DeltaV Area Control Network (ACN). Our comprehensive set of rules, alerts and dashboards help you analyze network traffic on the control system layer.

Respond proactively to threats: Network monitoring provides the granular visibility needed to discover attacks before it is too late. Real-time alerting enables a proactive response from your security team.

Maintain uncompromised availability: Each of your DeltaV Smart Switches can be enabled for port mirroring. This avoids application interference and ensures there is no compromise to your DeltaV system.

Documenti