Thickeners are designed to separate processed solids for recirculation and reprocessing, or for distribution to tailings. In the thickener unit, valuable water is extracted from the slurry to reuse in other parts of the mining operation. The remaining solids material becomes concentrated for more efficient transfer to the tailings storage facility (TSF).
The following products are capable of providing zero leakage shutoff through high solids content slurry. These valves are engineered to excel in abrasive media for long lasting operation.
Andy Coxall joins podcast host Jim Cahill to discuss the challenges in tailings management, the problems with valves not suited for this severe-service application, and why severe-service knife gate valve technology such as the Clarkson KS1 is the best choice for these challenging slurry applications.
詳細を読む