DeltaV™ Process Risk Assessment

Simplify evaluation of critical process parameters during drug development and production.

Better Manage Your Risk Assessment

Evaluation of the impact of critical process parameters (CPP) on critical quality attributes (CQA) is required during drug development and when scaling manufacturing or transferring to another site. DeltaV Process Risk Assessment (PRA), part of Emerson’s Process Knowledge Management software suite makes managing the risk assessment activities easier.

Seamless Integration for Easier Risk Assessments

Seamless Integration for Easier Risk Assessments

DeltaV PSM allows users to identify CPPs and CQAs within manufacturing specifications. Since DeltaV PRA has full access to existing recipes built in DeltaV PSM, there is no need to manually re-enter critical process information as occurs with other risk assessment solutions, saving considerable time and effort and preventing errors.

Risk Studies

DeltaV PRA enables users to effortlessly create different types of quantitative studies. These include:

icon
Cause and Effect (C&E)

Help correlate CPPs and CQAs by ranking the impact of CPPs on CQAs

icon
Failure Mode Effect Analysis (FMEA)

Identify the potential ways a process might fail and evaluate the impact of each failure mode

icon
Parameter Study

Combine and summarize information across multiple studies in a single table

icon
Functional Relationship Table

Display the relationship between parameters across multiple C&E studies

Key Features

Centralized Management of Critical Parameters

DeltaV PRA provides centralized management of CPPs and CQAs to create a single source of reference for risk assessments.

Media
Mockup of modern desktop computer isolated on white background

Explore Complementary Solutions

The DeltaV Process Knowledge Management software suite includes solutions for simplified risk assessment and technology transfer. These leverage the standardized process specifications and seamless integration capabilities provided by DeltaV PSM.


PSM supports drug development from research to manufacturing, offering structured repository and collaboration for recipe management, enabling global teams and CMOs to scale and transfer technology efficiently.


DeltaV Recipe Transfer Management reduces the technology transfer process to almost one click by digitizing the associated components, including recipes, workflows, scaling instructions, and process knowledge.

Documents & Drawings

Connect with Us