Industrial Automation & Software for the Chemicals Industry

DeltaV™ process control systems and software that deliver enhanced operations and production flexibility in the chemical industry

Fallback image

Maximize operational efficiency and production flexibility

As the chemicals industry faces increasing market competition, flexible and cost-competitive development methodologies and production technologies are needed to ensure success. No matter what your project requires, Emerson has the right technology and expertise to help you solve your biggest production challenges to sustain market leadership.

Leveraging DeltaV Distributed Control Systems (DCS) and other Emerson solutions, chemicals producers will achieve higher product quality, more efficient tuning, more refined control, and better process visibility by getting the right people in the right place, with the right information.

DeltaV Modernization Benefits

Achieve operational and business success through applied automation

With more than 6,000 transitions to DeltaV solutions from all types of legacy systems, Emerson has the experience to lead you in the transition to a modern control system.  We have established processes and people that can help assess the state of your automation, quantify operational benefits, then justify, plan, and execute your project. With over 5,000 project resources worldwide, your project can be executed flawlessly, on schedule, with minimum production impact.

Fallback image

Create faster production times with flexible manufacturing

Easily adapt to keep up with the demands and shifting needs of the marketplace even when budgets are tight. Leveraging DeltaV systems, users can be ready to implement high-quality changes and updates. For example, the DeltaV PK Controller can grow from small to large systems with the ability to handle I/O flexibly so that as the needs change, the system can change with them. It also integrates into an existing DeltaV system to reduce cost, minimize start-up time for new batches, and make switching production easier.

Fallback image

Reduce system and data integration complexity

Easy integration of DeltaV systems and data means systems can operate from the current data set. DeltaV technology helps you leverage common automation building blocks in every stage for easy tech transfer and ease of integrating and managing information. Information is available to the right people at the right times in the right places and the right format so that personnel can work together from the same single source of truth.

Fallback image

Simplify compliance without the added expense

Many aspects of the DeltaV system are designed to simplify compliance with industry standards — right out of the box — so that no extra investment of tools or time is required for compliance. With DeltaV technology, it’s faster and easier to bring in a new process. Greater patch management is enabled to keep your reporting current and supported. What’s more, DeltaV technology can streamline combining your audit trail with overall batch reporting.

Fallback image

Strengthen your plant operations against cyber threats

DeltaV gives you a new level of confidence and protection from cybersecurity threats by being one of the only systems to have a top-to-bottom cybersecurity certification. DeltaV v14 is certified ISASecure SSA Level 1 and IEC 62443 compliant, demonstrating validation by an accredited third party that Emerson developers are trained to write secure code and the system as a whole is hardened against emerging cyber threats.

Fallback image

Securely monitor your process and asset health – virtually anywhere

Remote and secure connectivity enables leaders to access process and system information and monitor system health from virtually any location. Leveraging remote technologies to monitor process data with DeltaV Mobile or managing your asset health remotely with AMS™ Optics, you can view your entire operation safely and securely.

The complexity of today’s capital projects is causing an endemic loss of value and confidence. Projects are larger, more technical and running at a faster pace than ever before.

Implement standardized solutions while remaining flexible

Emerson experts collaborate with OEMs, EPCs, and end-users to deliver standardized DeltaV solutions to minimize the impact of extra development costs. With industry-leading technologies like Smart Commissioning, CHARMs, and the PK Controller, you can easily accommodate late adjustments to match unique end-user requirements – making project changes easier and faster.

Segments Served by DeltaV Technology & Emerson’s Control System Solutions

Fallback image
Petrochemicals
Fallback image
Polymers & Plastics
Fallback image
Industrial Gases
Fallback image
Specialty Chemicals
Fallback image
Commodity Chemicals
Fallback image
Inorganic Bulk
Fallback image
Agrichemicals