DeltaV™ PK Controller

The Most Powerful and Versatile DeltaV Controller Ever Developed
DeltaV PK Controller
DeltaV PK Controller

Powerful Standalone. Easily Integrated.

Offering the most versatile control solution on the market, the DeltaV PK Controller can be implemented for small-scale applications such as skid units to your large-scale traditional control applications.

The fit-for-purpose controller can act as a standalone system and seamlessly merge into a larger DeltaV system, resulting in a single native database and system - allowing you to shorten project schedules and accommodate late changes.

The DeltaV PK Controller handles your toughest demands no matter the size or stage of your operation. With faster logic execution, built-in native Ethernet ports and native device protocols, the DeltaV PK Controller addresses a wide variety of applications and system sizes.

Fallback image

How It Works

Flexible Operating Environments

Flexible Operating Environments

Designed for standalone operation, the PK Controller delivers powerful control without connecting to a server, panel HMI, or other distributed control system (DCS) elements.

It can also be configured as a native node on the DeltaV DCS, providing a seamless solution for high-speed control applications.

Expand Your Knowledge

DeltaV PK Controller

The DeltaV PK Controller brings faster logic execution, built-in native Ethernet device protocols, and many scalable sizes, enabling it to address a wide variety of applications such as Ethernet device control, wellpads, and a wide variety of system sizes. From small-scale applications like skid-units, to your large-scale traditional control operations, the multi-purpose, multi-functional controller can handle your toughest demands no matter the size or stage of your operation.

Features

  • Run standalone or as part of a DeltaV system 
  • Seamlessly merges into a DeltaV system, resulting in one native database and system 
  • Eliminates time-consuming and costly data mapping exercises 
  • Saves cabinet space with six built-in Ethernet ports 
  • Supports 1:1 redundancy without adding footprint or requiring configuration changes 
  • Flexible I/O supports M-series traditional, S-series traditional CHARMs I/O card, and Wireless I/O cards to best suit your system needs 
  • Integrated safety with DeltaV SIS Electronic Marshalling and DeltaV SIS 1508 Safety Logic Solver 
  • Easily connect third-party devices, including Panel HMIs and variable speed drives natively, without dedicated Ethernet or I/O cards 
  • Secured access with multiple layers of protection and encryption to prevent unauthorized access 
  • Faster logic execution for improved system performance 
  • Retain configuration for 18 months without power