The DeltaV PK Flex Controller builds upon the proven innovation and technology of the DeltaV PK Controller, delivering the same powerful functionality with new flexibility. Its term-based, scalable licensing model lets you subscribe only to the functionality you need and expand at any time. This approach reduces upfront capital costs and allows you to shift investments to your OPEX budget.
Easy Engineering with Software-Scalable Capacity
Eliminate the need for detailed or time-intensive engineering and determining Device Signal Tag (DST) capacity at the start of your project. Easily expand capacity at any time by adding software term-based licenses — scale from just a few DSTs to up to 1,500 DSTs per PK Flex Controller
Simple Project Sizing with Flex DST
With Flex DST, you only need to know the amount of I/O, not the type, simplifying the engineering and planning capacity of the project.
Reduced Project Cost
Significantly reduce project capital costs by moving to a term-based license, paying only for what you need, when you need it, over time rather than upfront. This shifts expenses to operational spending and helps accelerate ROI.
Increased Affordability for Future Hardware Updates
With term-based licensing, purchase the controller at a lower cost, making it more affordable to replace controllers often and stay up to date with the latest CPU and memory. This keeps the system evergreen, running new functionality with confidence that future controllers will support it.
Lower Initial Investment with Easy-to-Order Base Software Package for DeltaV DCS
Powered by the PK Flex Controller, the DeltaV Flex System makes advanced DeltaV DCS capabilities more accessible than ever. By combining term-based software licensing, product support, and extended hardware warranty into a single package, DeltaV Flex reduces upfront costs while delivering scalability and flexibility for systems of any size.
Hardware Warranty
As part of your subscription, the extended hardware warranty for your PK Flex hardware is included, helping reduce lifecycle maintenance costs for your system.
Features
- Available as a subscription for increased flexibility and reduced capital expenditures
- Eliminates time-consuming and costly data mapping exercises
- Saves cabinet space with six built-in Ethernet ports
- Supports 1:1 redundancy without adding footprint or requiring configuration changes
- Flexible I/O supports M-series traditional, S-series traditional, CHARMs I/O, and Wireless I/O cards to best suit your system needs
- Integrated safety with DeltaV SIS Electronic Marshalling
- Easily connect third-party devices, including Panel HMIs and variable speed drives natively, without dedicated Ethernet or I/O cards
- Secured access with multiple layers of protection and encryption to prevent unauthorized access
- Faster logic execution for improved system performance