AMS Device Manager

Gain plant-wide visibility into data, health, and key analytics of intelligent field devices—spanning all major automation system and device manufacturers.

Simplify Intelligent Multi-Vendor, Multi-Protocol Field Device Management Based on Real-Time Diagnostic Data

AMS Device Manager is the premier field device and plant asset management software for expert oversight of measurement instruments, wireless and analytical devices, control valves, and more. Effortlessly integrate and oversee all smart devices associated to a near-endless range of host systems—whether from Emerson systems like DeltaV™, Ovation™, or from other automation manufacturers' DCS, SIS, and PLC environments.

Make Informed Decisions Based On Real-Time Data

AMS Device Manager Changes How Plants Manage Intelligent Field Devices

AMS Device Manager isn't just Emerson's asset management platform. It's an open, vendor-agnostic hub that unifies device intelligence across dozens of control and safety systems from Emerson and third-party manufacturers alike. By embracing open standards like HART®, FOUNDATION™ Fieldbus, WirelessHART®, PROFIBUS®, PROFINET®, and HART-IP™, AMS Device Manager breaks down the walls between proprietary automation ecosystems, giving plants a single source of truth for every intelligent field device, regardless of which DCS, SIS, or PLC controls it.

 

The real value isn't just connectivity — it's the elimination of data silos that traditionally force plants into fragmented, vendor-by-vendor maintenance strategies. With native HART-IP integration to platforms like Allen-Bradley, Siemens ET200, Honeywell OneWireless, HIMA HIMax, TriconCX, Schneider Electric, and Phoenix Contact, teams gain full visibility.

Videos & Media | AMS Device Manager

Simplify Device Management with Standards-based Technology

 

AMS Device Manager revolutionizes the way plants communicate with their devices by adding an emerging technology— Field Device Integration (FDI). FDI combines the benefits of EDDL and FDT/DTM technology providing a standard method for device integration. The AMS Device Manager implementation of FDI reduces complexity and simplifies device management providing cost savings and ease of use for end users and device manufacturers.

 

About Field Device Integration (FDI) in AMS Device Manager

 

 

 

Shorten Device Commissioning Time with Configuration Templates and Mass Configuration

 

Accelerate start-up and commissioning activities with bulk device configuration. Build a device configuration template once and simply apply it to devices of the same type, then validate the changes using built-in validation reports. Auto-configure and validate devices using AMS Device Manager for up to 80% effort reduction. 

Manage Online and Offline Instruments From Anywhere

Add up to 30,000 devices into a single database for all your smart devices connected to different host systems, including offline devices configured using a field communicator like AMS Trex. Extend asset management capabilities by delivering device health and calibration status via browser-based interface enabling access from any station on the secure network.

Securely Extend Data to Enterprise Level Applications

AMS Device Manager integrates with enterprise level applications such as AMS Optics to provide visibility of instrument health. It is a reliable source that provides data from devices connected to various DCSs, PLCs or Safety Systems via open industrial protocols, enabling data analytics for process improvements.

Reduce Cost with a Proactive Approach to Maintenance

Using historical baseline data and performance, you can analyze trends to determine when replacements or maintenance will be needed. AMS Device Manager provides graphs to visualize discrepancies and recommended actions on how to fix issues.

Streamline Calibration Work Processes

AMS Device Manager supports the definition of device test schemes, device calibration scheduling, and the management of device calibration data. Go paperless to eliminate documentation errors and automate documentation to minimize unnecessary work.

Customer Stories

Learn why Emerson’s AMS Device Manager has been the premier intelligent field device management software application since 1996, and is trusted by the world's leading manufacturers worldwide.

Product image
ADVANCED DATA AGGREGATION

AMS Device Manager Data Server

As plants have evolved, they’ve adopted a wide range of analytics, historians, machine learning, and advanced modelling to exploit and benefit from historically underused or inaccessible datasets from around the plant. AMS Device Manager Data Server synergizes your intelligent field device data with your other systems – helping to evolve maintenance and scheduling activities, reduce complexity and democratize data.

 

Product Data Sheet: AMS Device Manager Data Server


AMS Device Manager Data Server employs MQTT, a lightweight network protocol to send device data outside the control network – securely extending into Emerson and third-party destinations like plant historians, control systems, visualization applications, analytics, and more, including:​

  • ​Microsoft PowerBI​
  • AMS Optics​
  • Plantweb Insight​
  • AspenTech Inmation™


AMS Device Manager Data Server addresses manufacturers’
needs by removing data silos and increasing access to trustworthy, accurate and up-to-date device information. In doing so, AMS Device Manager Data Server enables organizations to do more with their existing software and device data, allowing for pursuit of higher ROI on initiatives related to intelligent field devices.


AMS Device Manager connects to thousands of systems and millions of devices globally - using standard protocols such as HART®, FOUNDATION™ Fieldbus, WirelessHART® and PROFIBUS. AMS Device Manager Data Server allows users to extend the full potential of their intelligent field device data for advanced analysis and aggregation to advance digital transformation initiatives and synergize operational systems.


Easily publish previously stranded AMS Device Manager data to Emerson and third-party systems, empower digital transformation initiatives across the lifecycle of your plant, and break down information silos by employing a reliable, high performance data server for increased data usability.

Shorten Device Commissioning Time with Configuration Templates and Mass Configuration

SNAP-ON Applications and Advanced Options

AMS Device Manager SNAP-ON Applications and Advanced Options are recommended to gain enhanced information and diagnostic functionality for a device or group of devices. ​For existing AMS Device Manager users, Advanced Options and SNAP-ON Applications offer a cost-effective way to take your field device, valve, calibration, wireless network programs to the next level.

 

Product Data Sheet: AMS Device Manager SNAP-ON™ Applications

 

 

The AlertTrack SNAP-ON application gives you visibility to the health of your field devices and documentation of parameter changes. Group multiple devices and set parameters to be scanned or documented, or analyze trends to identify problem assets. Route alerts to your cell phone or mobile device for on-the-go notification of device health or process conditions. The AlertTrack SNAP-ON application helps you to identify the root cause of a problem so you can correct the issue before equipment is damaged.

View Data Sheet 

The AMS ValveLink SNAP-ON application gives you the ability to work with HART® and Foundation™ fieldbus FIELDVUE™ digital valve controllers. It provides an easy-to-use PC environment for diagnosing the operating characteristics of DVC2000, DVC5000, DVC5000f, DVC6000, DVC6000f, DVC6200, and DVC6200f series digital valve controllers. 

View Data Sheet 

video-media
ValveLink™ SNAP-ON Application

The AMS Wireless SNAP-ON application gives you more power to manage your wireless networks. Plan your networks and validate them against recommended design practices. After your wireless networks are installed, you can graphically view communication and status, allowing you to identify any potential trouble spots with predictive diagnostics.

View Data Sheet 

The Calibration Assistant SNAP-ON application interfaces with documenting calibrators to manage the calibrations of HART, Foundation fieldbus, IEC-approved WirelessHART®, and conventional devices. It allows you to easily group your devices into test schemes and calibration routes for maximum efficiency.

View Data Sheet 

The DCMlink SNAP-ON version integrates into the AMS Device Manager enabling you to diagnose, configure and monitor your actuators in the same environment as your other Emerson plant assets.

AlertTrack™ — Smarter Alerts, Faster Responses AlertTrack streamlines plant operations by intelligently prioritizing alerts and reducing alarm overload. Operators can focus on the most critical issues, improving response times and situational awareness. The result is less downtime, better performance, and seamless integration with existing control systems.

QuickView™ — Intelligent Device Status Reporting QuickView gives operators real-time visibility into device health and status across control systems. It consolidates diagnostics into clear reports, simplifying troubleshooting and reducing maintenance time. By highlighting issues early, QuickView improves reliability and efficiency with an intuitive interface for fast decision-making.

ProofCheck™ — SIS Validation & Proof Testing ProofCheck automates and standardizes proof testing for Safety Instrumented Systems (SIS). It validates sensors, wiring, logic, and final elements while ensuring compliance with IEC 61511. Technicians can safely run tests from a workstation or tablet, with built-in reporting for audits and faster, safer return to operations.

Explore Documentation 

The Rosemount Engineering Assistant SNAP-ON application enables you to perform extended configuration and test calculation functions on HART and Foundation fieldbus Rosemount® 3095 MultiVariable™ transmitters, as well as HART Rosemount 3051S MultiVariable transmitters.

View Data Sheet  

video-media
Rosemount Engineering Assistant SNAP-ON™ Application | AMS Device Manager

The Meter Verification SNAP-ON application gives you the ability to verify and document the performance and overall health of your Micro Motion® Coriolis mass flowmeters from the comfort of your control room. Meter verification tests can be scheduled to run in advance so you can be proactive in your maintenance efforts.

View Data Sheet 

The QuickCheck SNAP-ON application lets you fix the output of multiple devices for system interlock checking. The QuickCheck SNAP-ON application makes it fast and easy to check multiple devices at one time. You can also save the steps to easily run them again.

View Data Sheet 

Emerson also integrates third party applications such as Masoneilan’s ValVue, Smar’s Valid, and Flowserve’s ValveAnalysis SNAP-ON applications. AMS Device Manager supports Emerson’s commitment to openness and integration of your plant assets. Contact your Emerson sales representative to get started.

Asset Management with an Intuitive Approach to Drive Reliability
AMS Reliability — Portfolio Brochure

Asset Management with an Intuitive Approach to Drive Reliability

Emerson’s AMS portfolio enables the Emerson vision for Boundless Automation by unifying data, systems, and people across the enterprise to achieve improvements in safety, production, reliability, sustainability and workforce empowerment.

Brochure: Asset Management with an Intuitive Approach to Drive Reliability

 

The AMS Reliability portfolio helps Reliability Engineers, Maintenance Technicians, Operations Managers, Automation Engineers, Instrumentation Specialists, Process Engineers, Control Valve Specialists, Vibration Analysts, and many others do their jobs more efficiently—from field, to workshop, to boardroom, and beyond.

 

Learn more by exploring the AMS brand webpage.

Features

  • Reduce device commissioning time by up to 80% with device configuration templates and bulk transfer
  • Streamline calibration work processes and reduce time spent on calibrations by up to 50%
  • Identify, troubleshoot and resolve device issues from the comfort of the maintenance shop or control room
  • Protect the performance of your safety assets with enhanced user management to ensure only authorized personnel can make changes
  • Easily expand and manage your wireless networks to reach more measurement points in your plant
  • Extend asset management to anywhere with intuitive, web-based device health dashboards
  • Automatically synchronize field data from AMS Trex with your audit trail