Fallback image

Sensia Unlocks Full HART Device Integration for FPSO Project Using AMS Device Manager and Softing smartLink SW-HT

Fallback image
AMS Device Manager Changes How Plants Manage Intelligent Field Devices
AMS Device Manager enables digital transformation by providing an application that embraces open standards and protocols that allow connectivity to a wide range of devices. It also enables predictive maintenance to reduce unplanned shutdowns, increase productivity, improve safety, and drive higher ROI. 
This unique and flexible application provides real-time online access to intelligent instrument and valve diagnostics and alerts, delivering a view of device health and troubleshooting information when an issue is found. 
Based on real-time condition data, maintenance and operations personnel can respond quickly and make informed decisions. 
Explore Product

RELATED CONTENT

Lonza Saves $98,000 and Achieves 200% ROI with AMS Device Manager

Learn how Lonza experienced rapid return on investment in commissioning 1,400 instruments at its research, development, and production center in Visp, Switzerland.

Read Case Study 

 

Business Results

  • Seamless integration of Softing smartLink SW-HT, Rockwell PlantPAx, and Emerson AMS Device Manager to expose full HART diagnostics and device data.
  • 20–30% reduction in control cabinet space compared to physical HART multiplexers.
  • Significant reduction in wiring and engineering hours, enabling faster project delivery and commissioning.
  • Scalable management of thousands of HART instruments across topside and hull systems with centralized visibility.
  • Improved operational flexibility — easier to add, remove, or modify instruments without significant rewiring or cabinet changes.
  • Demonstrated approach to unlock otherwise untapped HART diagnostic data (industry context: plants may have 100,000+ HART devices with much diagnostic data unused), enabling better predictive maintenance and reduced unplanned downtime.

Application

  • A single AMS Device Manager server connected to seven smartLink SW-HT instances, providing full access to HART device data via software multiplexing rather than physical multiplexer hardware.
  • Coverage included both Topside and Hull systems:
    • Topside: PCS (~1,500 devices), PSD (~1,500), FGS (~2,000), PKG (third-party systems ~3,000)
    • Hull: HCS (~500), HSD (~500), PKG (third-party systems ~3,000)

Customer

Sensia — a joint venture between Rockwell Automation (53%) and Schlumberger (47%), announced February 19, 2019 — delivers integrated automation and digital solutions for the oil & gas industry.

Rockwell Automation (NYSE: ROK) is a leading industrial automation company; Schlumberger (NYSE: SLB) is a global technology leader for reservoir characterization, drilling, production, and processing.onza | Visp, Switzerland

Challenge

An FPSO project required integration of 45,000 total I/O points, including 12,000 HART I/O distributed across 120+ system cabinets. Sensia’s Statement of Work (SOW) required full HART integration with Emerson AMS Device Manager. Key project constraints and objectives:

  • Minimize control cabinet footprint where space was limited.
  • Reduce wiring complexity and engineering hours versus physical HART multiplexers.
  • Accelerate project delivery and commissioning timelines.Accelerate project delivery and commissioning timelines.
  • Enable centralized monitoring and management of thousands of HART devices across topside and hull systems.

Solution

Sensia partnered with Softing, Rockwell Automation, and Emerson to deploy an Ethernet-based HART integration architecture that eliminated the need for hardware multiplexers.

Solution components and architecture:

  • AMS Device Manager (central server) for centralized device configuration, diagnostics, monitoring, and troubleshooting.
  • Softing smartLink SW-HT middleware — seven virtual smartLink SW-HT interfaces (each running on Microsoft Hyper-V) connected to HART I/O on seven Allen-Bradley PLCs.
  • Rockwell PlantPAx DCS integration for process control alignment and visibility.

Get Started

Request a consultation to discover how Emerson's team of condition monitoring experts can help you initiate, expand, or improve your current program or projects.

Featured Products