Streamline Field Maintenance and Troubleshooting with a Powerful Mobile Diagnostic Communicator
Fast, Accurate Diagnostics for Control Valves and Process Instrumentation
Unresolved issues with intelligent field devices—such as measurement, wireless, analytical instruments, and control valves—can lead to costly downtime and unexpected process interruptions. The AMS Trex Device Communicator gives maintenance, instrumentation, operations and control technicians and engineers the power to diagnose and troubleshoot HART®, FOUNDATION Fieldbus™, and Bluetooth® devices directly in the field—without the need for invasive inspections. With real-time access to device configuration parameters and diagnostics, you can identify issues on the spot, accelerate troubleshooting, and restore operations quickly—enhancing safety, reducing delays, and minimizing costly disruptions.
AMS Trex Device Communicator wins Gold Award
The voters have spoken: Emerson’s Next‑Gen AMS Trex Device Communicator just brought home the Gold Award in Control Engineering’s 2026 Product of the Year awards—Asset Reliability & Maintenance Intelligence category!
The Next Generation of AMS Trex Is Here
Building on three decades of expertise in handhelds and intelligent field device management, AMS Trex continues to deliver the trusted human-centered handheld device communicator, rugged form factor, long-lasting battery life, and global “go-anywhere” safety certifications users rely on to commission, configure, diagnose and troubleshoot more than 2500 field devices.
The latest version of the industry's leading field device communicator has been redesigned to operate on a modern, faster platform with improved accuracy and device connectivity including embedded Bluetooth® technology to improve productivity and safety of field maintenance engineers and technicians.

Carry Less, Do More – The Single Tool Advantage.
The AMS Trex Device Communicator has been re-engineered for faster performance, smoother operation, and improved user experience—with key enhancements and additions including:
- Performance, Speed, and Design: Noticeably faster response times, greater processing and storage capacity, and a more intuitive, streamlined user experience.
- NIST Traceability: Calibrated using standards traceable to the National Institute of Standards and Technology (NIST) to ensure accuracy of electrical mA current measurements to support maintenance tasks like 4-20mA loop checks and field device calibrations.
- Bluetooth® connectivity: Enables seamless wireless integration with Bluetooth devices via the new AMS Device Configurator App improving maintenance productivity and safety.
- Rugged and Intrinsically Safe Design: Built to endure harsh industrial conditions—resistant to moisture, extreme temperatures, and physical shocks, while meeting global Intrinsic Safety standards and wireless approvals.
AMS Trex Interactive 3D Demo Environment
The next generation of the industry's foremost field device communicator and all-in-one tool is here. Explore a 3D demo or features like Loop Diagnostics, Bluetooth® capabilities, Process Loop Troubleshooting, Auto-Sync, Apps, Upgrade Studio and more.
Demonstrations & Videos
Take the AMS Trex Anywhere in Your Facility
Technicians isolate and repair problems in the field while devices continue to run using a rugged and intrinsically safe AMS Trex communicator.
Rugged, Reliable, and Intrinsically Safe
Designed to withstand the harsh conditions in manufacturing facilities and meets global Intrinsic Safety requirements.
Adjustable Display
Easily change display to save power or adapt to dark environments or bright sunlight, ensuring a crisp display that can be read.
Designed for Use
Designed for comfortable, one-handed, all-day use in the field. The screen also operates while wearing gloves.
App Library
Expand functionality of the AMS Trex through the modern application-based framework to help technicians perform their tasks.
Power the Loop
Allows device configuration in the field before power and I/O infrastructure are in place. Simply connect to an instrument to power it.
Auto Sync
Maintain data integrity in your AMS Device Manager database without any technician intervention.
Built on our Legacy of Engineered Excellence in Handhelds
AMS Trex Device Communicator was born from Emerson’s rich history in intelligent field device communication, as well as our expertise in measurement and analytical instrumentation, digital valve controllers and final control elements, distributed control systems (DCS), and other process industry domain knowledge. It’s no wonder the AMS Trex is the process industry’s most trusted do-it-all communication tool.
Units Delivered to Users Worldwide
Widely considered the go-to field communication and troubleshooting device, users in critical industries around the globe rely on AMS Trex every single day.
Years in Device Communication
Emerson Reliability Solutions business boasts three decades’ worth of experience in intelligent field devices and handheld communicators.
Devices Supported Across Manufacturers
AMS Trex supports a robust, growing library of HART and FOUNDATION Fieldbus devices.
Customer Stories
Learn why Emerson’s AMS Trex is considered the premier do-it-all handheld device communicator for intelligent field device maintenance, management, troubleshooting, and more.
Do More With A Single Tool, From A Single Provider.
The AMS Trex Device Communicator provides the tools field technicians need, in one ruggedized, intrinsically safe, easy to transport package.
Power the Loop technology eliminates the need to locate and carry a compatible power supply or loop simulator before connecting to a device. Technicians can perform configuration on devices before power and I/O infrastructure are in place.
Anticipates user needs, provides troubleshooting information, and allows for easy navigation through the menus and type criteria with a large touchscreen keyboard.
AMS Trex supports two flexible tiers of HART and FF device communication modules that are hot swappable, intrinsically-safe and easily changed. The industry changing Trex Device Communication Plus Module provides you the ability to power loop segments, diagnose and measure 4-20mA loops using the built-in ammeter - quickly and intuitively with no additional equipment.
Puts relevant information at the user’s fingertips as soon as the device is connected and offers device information, alerts, device status, primary measurements, and menus all at first glance so the user can easily diagnose the issue at hand.
Maintain data integrity by automatically recording device configuration changes made in the field and synchronizing these changes to AMS Device Manager software creating an accurate audit trail record.
White Paper: Improving Data Integrity with Auto Sync | AMS Trex
App-Based & Task-Centric Embedded Technology
Field Communicator
Delivers a wide range of options for configuring and troubleshooting HART and FOUNDATION Fieldbus devices.
Emerson's AMS Portfolio: Asset Management with an Intuitive Approach to Drive Reliability
Emerson’s AMS portfolio enables the Emerson vision for Boundless Automation by unifying data, systems, and people across the enterprise to achieve improvements in safety, production, reliability, sustainability and workforce empowerment.
Brochure: Asset Management with an Intuitive Approach to Drive Reliability
The AMS Reliability portfolio helps Reliability Engineers, Maintenance Technicians, Operations Managers, Automation Engineers, Instrumentation Specialists, Process Engineers, Control Valve Specialists, Vibration Analysts, and many others do their jobs more efficiently—from field, to workshop, to boardroom, and beyond.
Learn more by exploring the AMS brand webpage.
Specifications
|
|
|
Weight |
|
Approximately 2.9 lbs (1330 grams) |
Microprocessor |
|
1.2 GHz quad-core Cortex-A53 / NXP i.MX 8M Mini |
Memory Internal Flash |
|
64 GB NAND flash |
RAM |
|
4 GB LPDDR4 SDRAM |
Display |
|
5.7 in (14.5 cm) color VGA resistive touchscreen |
Battery Operating Time |
|
8+ hours of typical use |
Operating Temperature |
|
-20 to 55°C (-4 to 122°F) |
Enclosure Rating |
|
IP54 |
Shock |
|
Tested to survive a 1-meter drop test onto concrete |
Calibration |
|
NIST-Traceability of AMS Trex 2 Device Communication Plus Module mA current functions |