Beijer Electronics

Silver DeltaV™ Alliance Member

This is Beijer Electronics

This is Beijer Electronics

Beijer Electronics is a multinational cross-industry innovator within operator communication, automation solutions and digitalization for business-critical applications. Our open software, hardware and IIoT solutions help customers optimize processes and create reliable secure communication, complete with leading-edge user experiences. By making the complex simple, our passion is to work together with our customers to capture the opportunities of tomorrow.

iX Software

iX Software. Another Reason to love Beijer Electronics HMIs

iX empowers you with modern tools to communicate. The software combines top-class graphics and smarter functions that provide intuitive operation on the spot. Not to mention the almost limitless connectivity to your other equipment through the extensive list of drivers.

X2 Extreme

Rugged HMIs for tough environments

X2 extreme panels are certified by all major classification societies. Designed to perform in rugged environments and in hazardous areas. Extended environmental capabilities include operating temperatures from -30°C to +70°C, high vibrations and high-pressure wash-downs. 

X2 Pro

High performance HMIs

X2 Pro includes a wide range of high performance industrial panels from ultra-compact 4-inch to 21-inch panels designed for demanding applications. All with the high performance of powerful ARM Cortex-A9 processors, the latest screen technology and a wide range of connectivity options to cover all your automation needs.