R. STAHL Automation’s product range of explosion-protected components and our experience with customised solutions spanning over 30 years enable us to provide tailor-made solutions for almost any Zone 1 application. Be it with proprietary or third-party products, we design and certify system solutions that can be installed and operated without the need for any further certification.’s product range of explosion-protected components and our experience with customised solutions spanning over 30 years enable us to provide tailor-made solutions for almost any Zone 1 application. Be it with proprietary or third-party products, we design and certify system solutions that can be installed and operated without the need for any further certification.
Advanced cost-effective Remote I/O Solutions for Zone 1 / Class I Div 1
The IS1+ remote I/O system is a state-of-the-art, cost-saving interface solution and can be installed in any hazardous area Zone 1 in accordance with IEC, NEC and CEC. Supported by PROFIBUS DP, Modbus RTU and TCP, EtherNet/IP and PROFINET and thanks to HART transparency, the IS1+ system is compatible with virtually any automation system.
High-Security Thin Clients for Hazardous Areas
Emerson-qualified 22", 15", and 12" ORCA Thin Clients meet the stringent requirements of the process industry and are designed for ambient temperatures ranging from –20 °C to +55 °C. The ORCA device family is certified for Zone 1, 21, Class I, Zone 1 / Div 2, and is delivered preconfigured with DRDC and NTP services for use in DeltaV environments.
Our new REMOTE HMI V software ensures highly secure communication between field stations and the control room, enabling efficient network administration via RDP and VNC. Optionally, the Thin Clients are also available with preinstalled MOVICON software or as customized, application-specific solutions.
Fieldbus Solutions for Zone 1 Hazardous Areas
ISbus Fieldbus installation technology encompasses field device couplers for intrinsically safe fieldbus devices, redundant fieldbus power supplies and physical layer diagnostics. The Fieldbus power supplies automatically monitor the physical layer. Warnings and alarms are triggered via relay or via the H1 network with EDD integration into the DeltaV host and AMS. encompasses field device couplers for intrinsically safe fieldbus devices, redundant fieldbus power supplies and physical layer diagnostics. The Fieldbus power supplies automatically monitor the physical layer. Warnings and alarms are triggered via relay or via the H1 network with EDD integration into the DeltaV host and AMS.