DeltaV™ Process Specification Management (PSM)

Digitalize your recipe development process.

Streamline Drug Development and Technology Transfers with a Digitalized Recipe Management System

Part of the DeltaV Process Knowledge Management suite of software, DeltaV Process Specification Management (PSM) provides a structured repository, flexible specification model, and collaboration environment for drug recipe development. By digitalizing the recipe development process and creating a continuum of product and process knowledge throughout the entire drug development lifecycle, the time required to translate recipes, perform technology transfers, and manage process parameter changes are significantly reduced.

Benefits of DeltaV Process Specification Management

icon
Standardized Process Specifications

DeltaV PSM standardizes the product definition, specification structures, and process terminology through the research and clinical phases before the recipe is sent to execution systems such as manufacturing execution system (MES) or distributed control system (DCS). Using a configurable library of building blocks, PD/MSAT scientists can easily build and scale up processes digitally. Digitalizing process specifications (steps, activities, equipment, materials, etc.) that may currently reside in multiple Word documents, Excel spreadsheets, and other formats removes the laborious manual and error-prone task of managing data from these disparate sources.

icon
Seamless Integration for Faster Technology Transfer

DeltaV PSM offers enterprise-grade security, scalability, and the ability to integrate with other systems such as enterprise resource planning (ERP), electronic lab notebooks (ELN), and laboratory information management systems (LIMS). Seamless integration helps to standardize the process model across the drug development and manufacturing lifecycle and simplifies technology transfer, in some cases making it almost a one-click process.

icon
Simplified Process Parameter Management

The thousands of process parameters added and scaled during the recipe development process can be transferred easily and quickly to production systems, such as the manufacturing execution system or distributed control system, with minimal manual tasks. Having a single source of truth for recipe development helps improve change control. Alterations to the general recipe can be passed to site recipes with ease, requiring minimal manual tasks and providing full traceability.

icon
Collaboration Across Functional Teams

DeltaV PSM facilitates collaboration across internal teams and contract development and manufacturing organizations (CDMO) on recipe development and technology transfers. Cross-functional teams can simultaneously access recipes, tag comments, attach documents, check-in/check-out unit operations, and utilize built-in workflows to manage approvals. DeltaV PSM offers sophisticated functionality including version control, change management, approval workflows and report generation that facilitates improved collaboration and cGMP compliance.

Now, Take Advantage of DeltaV PSM

Streamline your process management with intuitive tools, real-time analytics, and automated compliance solutions tailored for seamless operations.

icon
Intuitive User Interface to Visualize Process Flows

Drag-and-drop user interface that simplifies and standardizes the creation of products and processes in conformance to ISA-88.

icon
Parameter Calculation Engine

Structured, configuration-driven approach to efficiently manage process parameters and calculations without the need for tools such as Microsoft Excel.

icon
Real-Time Facility Fit

Using predictive algorithms, DeltaV PSM conducts facility fit scenarios and easily identifies gaps through exception reporting.

icon
One-Click Creation of Compliance Documents

Effortlessly generate reports and compliance documents, eliminating manual review cycles.

icon
Side by Side Comparison

Quick identification of differences among different recipe versions, site variations, and libraries used.

icon
Easy Connectivity

Integration framework to other systems via commonly used data exchange formats.

Product image

Explore Complementary Solutions

The DeltaV Process Knowledge Management software suite includes solutions for simplified risk assessment and technology transfer. These leverage the standardized process specifications and seamless integration capabilities provided by DeltaV PSM.


DeltaV Process Risk Assessment simplifies managing and scaling risk assessment activities by using existing recipes built in DeltaV PSM. Users can effortlessly create different types of quantitative studies such as Cause and Effect and Failure Mode and Effect Analysis (FMEA).


DeltaV Recipe Transfer Management reduces the technology transfer process to almost one click by digitizing the associated components, including recipes, workflows, scaling instructions, and process knowledge.

Featured Videos

video-media
Accelerating Tech Transfers

Learn how a common platform for information exchange can accelerate tech transfers by digitizing the drug development process, including recipes, workflows, and scaling instructions.