Modernize to DeltaV systems—without rewiring your I/O

DeltaV™ Flex.Connect wiring solutions enable fast, low-risk cutover from legacy systems using plug-in connections that preserve existing wiring and termination panels. 

Fallback image

DeltaV™ Flex.Connect wiring solutions simplify system migration by connecting legacy field wiring directly to DeltaV I/O—eliminating the need for rewiring.

 

With plug-in cables, passive interface cards, signal conditioning cards, and replacement termination panels, you can cut over entire 4 to 32-channel I/O cards at once—accelerating startup, reducing installation errors, and minimizing downtime.

 

This approach avoids the time, cost, and risk of traditional rewiring-based migration projects.

Why choose Flex.Connect wiring solutions for system cutover

Flex.Connect wiring solutions delivers measurable improvements in cutover speed, cost, and risk by eliminating the need for rewiring.

icon
Reduce downtime and installation costs

Preserve existing field wiring and termination panels to eliminate rewiring—enabling faster cutover and reducing installation effort, risk, and cost.

icon
Extend the value of your installed assets

Continue using existing I/O infrastructure while upgrading to DeltaV systems—maximizing prior investments while enabling access to modern control capabilities.

icon
Execute a smooth, predictable transition

Combine Flex.Connect wiring solutions hardware with Emerson’s modernization expertise to support planning, execution, and startup—reducing project risk during system migration.

Up to 75% reduction in downtime compared to rewiring-based migrations.

Modernize a wide range of legacy systems—without rewiring

Flex.Connect wiring solutions supports migration from major DCS, SIS, and PLC platforms, enabling fast, low-risk cutover while preserving existing field wiring and infrastructure.

 

This approach applies across a broad range of legacy systems—so you can accelerate migration without the time and cost of traditional rewiring projects.

Extend your modernization strategy

Scale from targeted upgrades to full system modernization

DeltaV Flex.Connect wiring solutions is part of Emerson’s DeltaV Connect Solutions—designed to help you reduce risk, phase upgrades, and align investments with your operational priorities.

 

Whether you're preserving existing infrastructure, enabling a phased transition, or planning a full system upgrade, DeltaV modernization solutions are designed to meet you where you are.

Single Operator Interface

DeltaV Console.Connect

Connect your control system technologies and provides a single interface for operators as they migrate to a DeltaV control system.  

Media