Field Proven Control Solutions for Ansaldo Energia Gas Turbines
Ovation is supplied as the Original Equipment Manufacturer (OEM) turbine control system for Ansaldo Energia advanced class gas turbines. This includes the Ansaldo Energia F-class GT26 and AE94.3A gas turbines and the new H-class GT36 unit.
Ovation meets the rigorous performance and reliability requirements set by Ansaldo Energia to operate these machines and provides high performance and reliability as standard for these advanced class gas turbines.
Ansaldo Energia Turbine Types
Ovation supplied as OEM equipment on new build GT26 and GT36 gas turbines features redundant controllers, fast Ethernet networks, integrated SIL3 safety system, high-speed data logging and best-in-class cybersecurity protection for high performance, reliable control in both single shaft and multi-shaft arrangement. Together with Ansaldo Energia, Emerson also provides Ovation control system retrofits for Advant based Egatrol and Alspa based Controgas systems on all legacy GT26 turbines.