Field Proven Upgrades for Alstom Design Gas Turbines
Emerson has a proven range of turbine control solutions for upgrading legacy control systems on all models of Alstom design gas turbines. Our systems provide fast, trouble-free upgrades for the original systems and have been proven on Alstom design turbines including the latest F class units. Emerson’s worldwide service network ensures fast and comprehensive support whenever you need it.
Emerson is also the Original Equipment (OEM) supplier to Ansaldo Energia for new build GT26 and GT36 advanced class gas turbines.
Solutions for Alstom Turbines
GT11N/13E2
Emerson provides field-proven retrofits for Procontrol/Blueline/Advant (Egatrol) and Alspa ControGas on all versions of Alstom GT11N and GT13E, including LowEV units. Ovation eliminates support and obsolescence issues, and provides modern, easy-to-use controls with built-in diagnostics, auto-calibration and maintenance features. Ovation has integrated governor, sequencer, and turbine protection. Integrated excitation and vibration protection are also available. Emerson also offers upgrades for older EHC converters.