Hydro Power Plant Control System

How to Decide Whether to Maintain, Retrofit, or Upgrade a Legacy Hydro Governor

A structured approach to evaluating modernization decisions for mechanical governor systems.

Executive Summary

Mechanical governors have formed the backbone of hydroelectric unit control for more than a century. Their robustness, simplicity, and long service life have earned the trust of generations of operators, and thousands of these systems remain in service across North America today. In many cases, they continue to meet basic operational requirements with high reliability.

At the same time, the landscape surrounding hydro governor systems has changed significantly. Traditional governor OEM support has declined, digital control technology has matured, regulatory requirements have expanded, and operational expectations for responsiveness, automation, and remote control have increased. These changes have led many plant owners to assume that upgrading legacy governors to modern digital systems is inevitable.

In practice, that assumption is often incorrect.

Today, owners have more options than ever before. Third‑party support for legacy governors has improved. Retrofit kits and digital interface solutions can extend the life and functionality of existing systems. Full digital upgrades remain viable — but are no longer automatically required. As a result, the real challenge has shifted from choosing a technology to making a sound, defensible decision.

This whitepaper presents a rational, step‑by‑step method for determining whether a legacy hydro governor should be maintained, partially modernized, or fully upgraded. Rather than promoting a one‑size‑fits‑all outcome, it helps owners evaluate their specific situation based on reliability history, lifecycle costs, supportability, and future operational requirements. The approach combines practical screening questions with a weighted decision matrix to support clear, data‑driven decisions at both the unit and plant level.

Step 1: Preliminary Screening Questions

Before undertaking any detailed evaluation, the paper recommends answering a set of foundational questions to determine when and upgrade is – or is not - necessary:

  • Has the governor been reliable in service?
  • Are spare parts available at reasonable cost?
  • Is technical support available at reasonable cost?
  • Are qualified field service engineers available?
  • Is training available for the existing governor?
  • Can the governor provide the control features now required?

If all answers are “yes,” a governor upgrade is not necessary, and further analysis may be avoided. If new functionality is required and cannot be achieved through retrofit or interface solutions, an upgrade is justified without further scoring.

This step alone often resolves the decision.

Step 2: Understanding Upgrade vs. Maintain Drivers

Typical Reasons Owners Consider Upgrading

The paper identifies several common drivers, including: 

Regulatory and relicensing requirements 

  • Downstream flow control 
  • Flow ramping limits 
  • Improved coordination of turbines, spillways, and bypass valves 

Market‑driven operating demands 

  • Remote and automatic unit start 
  • Faster load ramping 
  • Integration with dispatch and SCADA systems 
  • Improved unit sequencing and synchronization 

Operational and workforce considerations 

  • Reduced on‑site staffing 
  • Generational turnover in O&M teams 
  • Need for improved diagnostics and interfaces 

Valid Reasons to Maintain Legacy Governors

Importantly, the paper emphasizes that many legacy governors still merit retention:

  • Third‑party parts, service, and support are available
  • Professional training remains accessible
  • Retrofit kits can eliminate known weak points
  • Digital interface kits can add modern functionality without replacing the governor
  • Mechanical governors often exceed digital systems in lifecycle longevity

The decision is no longer binary.

 

Step 3: The Governor Decision Matrix (Structured, Weighted Evaluation)

For situations where an immediate decision is not obvious, the paper introduces a decision matrix based on Six Sigma principles. The matrix evaluates four core factors:

Core Evaluation Factors

  1. Frequency of Failure
    Based on historical outage and restart data. 
  2. Cost of Parts and Service
    Averaged over a multi‑year period. 
  3. Supportability
    Based on manufacturer type and aftermarket availability. 
  4. New Features Desired
    Including automation, control enhancements, and communications needs. 

Each factor is: 

  • Scored based on defined criteria 
  • Weighted according to owner priorities 
  • Evaluated at both the unit level and plant‑average level.

Interpreting the Results 

  • High scores indicate justification for upgrade 
  • Mid‑range scores warrant discretionary review 
  • Low scores support continued maintenance 

The paper emphasizes that decisions should be driven by analysis, not assumptions or industry trends. 

Conclusion: Analysis Over Assumption

Digital governor upgrades are no longer mandatory. With the availability of third‑party support, targeted retrofit options, and modern interface solutions, owners can choose the approach that best fits their operational priorities and long‑term asset strategies. Applying a structured evaluation method ensures decisions are grounded in facts, risk, and real operating experience rather than emotion or fashion.

Download the Whitepaper

Download the full technical whitepaper to explore the complete decision matrix, detailed scoring criteria, and worked examples showing how to evaluate maintain‑versus‑upgrade decisions at both the unit and plant level.

Questions about applying this decision framework to your plant? 

Talk with an Emerson hydro controls specialist to discuss your specific operating and lifecycle considerations.