Ovation Safety Instrumented System (SIS)

Integrated SIL3 safety instrumented system designed to protect critical power plant assets and personnel.

Smart Protection for Confident Operations

Protect your plant with a modern Safety Instrumented System (SIS) that delivers continuous insight into safety device performance and the overall health of your safety systems.

Service_154

A Modern Approach to Increase Safety Integrity

Ovation™ SIS scales to provide you with the safety coverage that you require for your SIL 1, 2 and 3 Safety Instrumented Functions (SIF). Unlike other approaches, the modular logic solver hardware scales in steps of 16 configurable I/O blocks to allow you to accommodate any sized application. This means you automatically add memory and CPU every time you add a logic solver. 

women engineer working in control room with HMI screens

Architectural Flexibility for Improved Efficiency

Ovation SIS scales as the number of SIFs scales - simply add logic solvers to contain more safety functions with no impact on the performance of the existing system. On a large plant these logic solvers can be placed in nodes close to the unit being protected; an intuitive design with fewer opportunities for maintenance errors that has the added advantage of wiring savings.

Explore Ovation Automation Platform Solutions