Scalable compute tiers from entry-level edge processing to AI-accelerated workloads — all offering the same rugged chassis design, software compatibility, and zero-throttle thermal performance.
Built for the Industrial Edge. Engineered to Perform.
Four Platforms. One Architecture.
2000-Series Industrial PCs
Efficient. Reliable. Essential.Emerson’s 2000-Series IPCs (including the 2010 Dual-Core and 2010 Quad-Core models) provide reliable industrial computing for data acquisition, protocol conversion, and lightweight edge gateway applications.
- Processor – ARM® Cortex-A53 (2- or 4-core, 1.2 GHz)
- Thermal Design – Fanless operation for industrial environments, -20°C to +70°C
- Expansion – Compact architecture with essential industrial I/O (2x GbE, 2x USB 2.0, RS-232) for gateway and protocol-conversion connectivity
- Certifications – CE, UL, ATEX Zone 2 for global industrial compliance
- Form Factor – Compact DIN-rail IPC for panel or cabinet installation
6000-Series Industrial PCs
Compact. Connected. Capable.The 6000-Series PLCs (including 6010 IPC) bring fanless, full-performance edge computing to space-constrained installations. Ideal for distributed control, HMI replacement, and lightweight analytics workloads at the machine level.
- Processor - Intel® Core™ i3/i5/i7 (13th Gen, 15W)
- Thermal Design - Fanless, 0°C to +70°C (standard)
- Expansion - Up to 1 field-upgradeable PCIe slot
- Certifications - IEC/UL 62368-1, ATEX/IECEx Zone 2, Class I Div 2, DNV Marine
- Form Factor - DIN Rail / Panel / VESA Mount
7000-Series Industrial PCs
Maximum Versatility. Zero Compromise.The 7000-Series PLCs (including 7010 IPC) are the backbone of the platform and are ideal for SCADA, vision systems, and multi-application OEM deployments. Sustained full-core throughput across all thermal conditions.
- Processor - Intel® Core™ i3/i5/i7 (13th Gen, 28W)
- Thermal Design - Fanless, 0°C to +65°C (standard); -40°C up to +65°C extended
- Expansion - Up to 3 field-upgradeable PCIe slots
- Certifications - IEC/UL 62368-1, ATEX/IECEx Zone 2, Class I Div 2, DNV Marine
- Form Factor - DIN Rail / Panel / VESA Mount
8000-Series Industrial PCs
AI-Accelerated Edge Intelligence.The 8000-Series IPCs (including 8010 IPC) are purpose-built for AI inference, real-time analytics, and compute-intensive industrial applications. The most powerful platform in the IPC family, with maximum PCIe expandability for demanding edge workloads.
- Processor - Intel® Core™ i3/i5/i7 (13th Gen, 45W)
- Thermal Design - Fanless, 0°C to +60°C (standard); -40°C up to +60°C extended
- Expansion - Up to 4 field-upgradeable PCIe slots (Slot 4 at Gen4x8)
- Certifications - IEC/UL 62368-1, ATEX/IECEx Zone 2, Class I Div 2, DNV Marine
- Form Factor - DIN Rail / Panel / VESA Mount
Consistent, High-Performance Compute in Any Environment
Emerson's next-gen IPCs are designed around a simple principle: deliver the performance your software demands, in the conditions your industry creates — without exception.
Fanless. Industrial-Grade. Always On.
No moving parts, no dust contamination, no unplanned downtime. Emerson's IPC platform delivers consistent performance through passive thermal management and is purpose-built for the harshest industrial environments.
High-Performance Computing.
From the efficient 6000-Series IPCs to the high-performance 8000 Series IPCs, every platform is powered by 13th Generation Intel® Core™ Processors with i3/i5/i7 configurations and up to 45W TDP — right-sized compute for every edge workload.
Certified for Hazardous Locations.
UL Class I Division 2, ATEX, and IECEx Zone 2 certified on base unit configurations. Deploy with confidence in the most demanding industrial and process environments.
AI-Ready at the Industrial Edge.
Built for AI inference and machine learning analytics workloads, the 6000/7000/8000 Series IPCs offer field-upgradeable PCIe slots supporting high-performance NPU and GPU cards.
Soldered Memory. Reliable Storage.
Up to 64GB of ECC LPDDR5 soldered directly to the board, paired with NVMe SSD storage up to 4TB. No loose modules, no vibration failures, no compromises.
Industrial Edge Connectivity.
Industrial edge connectivity, built in. Ethernet and serial interfaces connect OT and IT systems, while PACEdge Software enables integration with OPC UA, MQTT, Modbus TCP and other protocols for seamless data flow.