Motion Control

Enable precise, energy‑efficient motion and responsive control across machines and systems for higher throughput and tighter control.

Faster Commissioning. Reliable Performance. Easier Scaling.

Achieve precise, coordinated motion across every application with PACMotion™ variable frequency drives (VFDs) and servo systems. Built on a unified architecture with advanced control and native connectivity, we enable faster commissioning, tighter performance, and the agility to scale and adapt with changing operational demands.

One Portfolio. Tuned for Every Motion.

Choose from a wide range of VFDs and servo systems engineered to deliver the right balance of performance, precision, and scalability for standardized motion control across machines.

img
PRECISION CONTROL

Variable Frequency Drives (VFDs)

Designed to Meet Exacting Needs

Rugged, modular drives that integrate into the PACSystems architecture to simplify engineering while delivering the performance and overload capacity needed for variable-load applications. Easily scale across a wide range of power and voltage classes, with enclosure options that let you mount in a cabinet or closer to the machine, ensuring you can standardize drive strategy without sacrificing flexibility.

  • Power Range: 0.75–250 kW (1–350 HP) 
  • Input Voltage Range: 200–600 V 
  • Overload / Starting Capability: Up to 200% overcurrent and 200% starting torque 
  • Enclosure Options: IP20, IP55, IP66 (for cabinet or harsh/jet-wash environments) 
  • Functional Safety: Built-in Safe Torque Off (STO)
img
HIGH-SPEED CONTROL

Servo Systems

Built for Packaging Speed

Boost throughput and cut changeover time with high-performance Servo Motion Systems that are engineered for fast, repeatable packaging cycles, from infeed to sealing, labeling, and cartoning. Standardize on a flexible servo platform that simplifies tuning and commissioning, supports precise synchronization across axes, and scales cleanly as machines evolve.

  • Power Range: Compact axes to high-performance multi-axis systems
  • Control Performance: High-speed, closed-loop precision for synchronized packaging motion
  • Overload Capability: Designed to handle rapid acceleration, indexing, and variable load cycles
  • System Architecture: Modular, distributed design for flexible machine configurations

Maintain seamless control across drives and systems.

Enable precise motion and improve energy efficiency with integrated drives and servo motors that deliver responsive performance and reliable execution under changing industrial demands.

icon
High-Accuracy Motion

Achieve accurate, repeatable motion for consistent product quality and reduced waste.

icon
Energy Optimization

Match motor output to demand to lower energy consumption and operating costs.

icon
High Throughput

Increase machine speed and responsiveness to maximize production capacity.

icon
Scalable Architectures

Standardize across machines and systems with solutions that scale from simple to complex applications.

icon
Rapid Integration

Reduce engineering time with unified control, pre-integrated components, and streamlined startup.

icon
Resilient Operation

Maintain stable, reliable performance under variable loads and changing industrial conditions.

reduce-integration-time-complexity

Reduce Integration Time & Complexity

PACMotion solutions along with PACSystems PLCs create a powerful, integrated motion control platform that simplifies design, development and maintenance of your machines.

Explore Related Automation

PLCs & I/O

Achieve scalable control, seamless integration, and reliable execution across demanding industrial operations.

Media