Precision Loading and Blending for Hydrocarbon Liquids
Designed for the task of controlling the loading and unloading of hydrocarbon liquids in or out of transporting vessels such as tanker trucks, rail cars, ships, storage tanks, and pipelines. The DL8000 is capable of performing all blending, measurement, control, and monitoring needed to provide highly productive and rapid operations for most common loading configurations used in the industry.
Features
- Straight forward, fill-in-the-blanks approach to configuration
- Easily configurable for different liquids and for batch loading and reporting
- Flow properties calculations based on the latest American Petroleum Institute (API) recommendations for best accuracy and repeatability
- Sequential and ratio blending of up to four products
- Measurement and control of injected additives
- Capable of double-precision math, reducing meter-to-meter differences and avoid early totalizer rollover
- Corrections for temperature, pressure, and density
- Electrical isolation and built-in surge control, protecting electronics from lightning and user wiring errors
- Wide-ranging communications capability including Ethernet, EIA232, and EIA485
- AC sensing of permissive circuits for safe loading and AC or DC control of pumps and valves
- User-entered vapor pressure for light hydrocarbons
- Archival storage of 450 alarms and 200 transactions with up to four batches per transaction
Recommended Products
Config600™ Configuration Software
A suite of tools that enable you to monitor and configure DL8000 Presets. With Config600 tools, engineers can build configurations that allow the DL8000 to handle a single meter run (measurement stream) up to both a gas and liquid station with multiple meter runs and proving.
Product Features:
- Config600 Pro provides a full workbench for building complex configurations using the powerful Logicalc facility
- Config600 Lite allows you to upload, download, and edit existing configurations
- Config600 Lite Plus adds the ability to build standard applications
- IPL 600 provides configuration transfer and communication port configuration capability
- Windows-based, easy to use interface
- Dialog boxes help direct selections and data entry
- Drop down menus and pre-loaded values in fields simplify the process of building configurations
- Separate configuration and maintenance applications
- Powerful Logicalc scripting language
- Password security
- Common application templates
Documents & Drawings
Article: Communicating Across Networks (World Pipelines, December 2022)
Article: Under Pressure: Navigating Complexities of Hydrogen Blending (H2 Tech, March 2024)
Article: Three Strategies for More Secure Pipeline Operations (Pipeline and Gas Journal, February 2023)
DS800 Development Suite
Create custom programs for the ROC800, DL8000, FloBoss™ 107, and FloBoss™ 107E Flow Computers. DS800 lets users create custom continuous and discrete control strategies using any of six programming languages.
Product Features:
- Cross-reference (bindings) between variables in separate ROC800 units
- Offline simulation for diagnostics and testing
- Online debugging and modification of programs
- Locking and forcing of variables
- User developed functions and function blocks and user defined templates
- Access to ROC800 and FB107 internal data and functionality