DeltaV™ FBxEdge™ Software Platform

Get more from your data with our game-changing open-source edge solution

FBxNet Diagram

A Flexible Approach for Customized IoT Deployments

Now you can seamlessly move data from the field to the edge and into the cloud to achieve peak optimization. From the wellpad to transmission and distribution, DeltaV™ FBxEdge™ allows users to fully leverage data in new ways. With our advanced platform, users get more data as well as get more from the data to achieve higher performance without unnecessary complexity. Learn how analytics, visualization, and machine learning can take your control and measurement operation to new heights.

Optimize Operations by Fully Leveraging Your Data

DeltaV FBxEdge is a flexible, highly secure IoT solution for wide area distribution that enables users to seamlessly communicate to, as well as process and transfer data from, multiple types of hardware including non-Emerson devices.

Fallback image
icon
Scalable

Seamless communication with multiple devices and data destinations

icon
Secure

Robust cybersecurity that strengthens resiliency

icon
Intelligent

Effortless implementation of machine learning algorithms

icon
Flexible

Hosting of Docker applications in an environment that easily scales to accommodate additional containers

icon
No Coding

Sophisticated data processing logic without having to write code

icon
Centralized

Powerful central data management capabilities for sustainable, large-scale deployments

Cyber Secure Strategies