DeltaV™ PipelineManager™ Software for Rupture Detection

Rapidly and reliably identify liquid pipeline ruptures using advanced statistical and pattern recognition methods

PipelineManager Software for Rupture Detection

Detect Rupture Signals in Under 2 Minutes using Real-Time Statistical Pattern Recognition

Monitor your pressure and flow sensors in real time under all pipeline flowing conditions using accurate, up-to-the-minute data

DeltaV™ PipelineManager™ Software for Rupture Detection provides a highly reliable layer of defense that enables liquid pipeline operators to quickly detect ruptures and limit costly financial and environmental impacts. Our intelligent software uses multiple methods to detect rupture signals, checking for deviations in flow and pressure measurements to ensure a rupture will be detected whether the pipeline operation is using pressure or flow control, and/or is shut-in or slack. Compliant with API RP 1167, our application offers full alarm rationalization and documentation that integrates immediately into a control room management plan. Whether used as a standalone solution or integrated with our PipelineManager Software Suite, our Rupture Detection Application is a self-training solution capable of rapidly recognizing the unique characteristics of a pipeline operation, ensuring the software requires minimal time to implement.

Ideal for pipelines in remote operations, including:

  • Transmission Pipelines
  • Gathering Pipelines
  • Feeder Pipelines
  • Regulated and Unregulated Systems
DeltaV Cybersecurity Icon 1

Take a Deeper Dive

Learn how our modern, feature-rich software will expand your operational agility to maximize asset performance, productivity and profitability.

Minimize Environmental and Financial Impact by Rapidly and Accurately Detecting Ruptures

Protect people, assets, and the environment with our Rupture Detection Application that uses advanced pattern recognition to ensure users can accurately identify the location. 

Fallback image
Limit False Alarms

Reliably process and manage data to  eliminate nuisance alarms and minimize operator fatigue. Every alarm is meaningful and invites a specific response. 

Improve Detection Sensitivity

Use our adaptive tuner to analyze your data, with or without historical leaks, to learn your normal operating conditions and  distinguish when abnormal conditions occur to improve sensitivity without sacrificing reliability.

Mitigate Risk

Maintain continuous monitoring by training our software to alarm on ruptures that occur during pump trips, flow starts, and any other operation that can disable other detection systems.

Expedite Startup

Minimize implementation time with our application that uses your historical data in an offline tuning environment, allowing our software to learn from the widest possible exposure to your pipeline operations.

Comply with Regulations

Improve compliance with regional and government regulations, including PHMSA’s Mega Rule, API RP 1130, 1149, 1167 and 1175, and CSA Z662.

Test with Statistical Modeling

Test whether observed pressure measurements are normal or abnormal given the prevailing flow conditions using our advanced Bayesian inference statistical model.