Microgrid Controller and Control Systems

Field-proven microgrid control systems that deliver intelligent orchestration, real-time control, and seamless resilience.​

Proven Industrial Control Built for Complex Microgrid Applications

Backed by six decades of power sector leadership and with Ovation positioned as the leading distributed control system for power generation globally according to ARC Advisory Group, Emerson brings utility-grade reliability to microgrid operations. Field-proven across diverse site architectures - from hybrid renewables and thermal generation to battery storage - the Ovation™ Microgrid Control System combines reliable, coordinated supervisory control with intelligent DER coordination to deliver sub-second disturbance response, seamless islanding, and uninterrupted power continuity.

Intelligent Microgrid Control Systems for Uninterrupted Power Resilience​

The Ovation Microgrid Control System manages complex distributed energy assets to help ensure maximum power availability and seamless grid stability. The system automates local generation, BESS reserves, and utility interconnections in real time by delivering rapid, transient-free islanding and optimized energy dispatch for demanding industrial and mission-critical operations.​

Managing complex facilities like data center power islands requires more than a simple controller box. Emerson delivers an end-to-end automation architecture that unites robust microgrid controllers, comprehensive software, intrinsic power applications, and decades of control expertise.​

Man with laptop in server room. System administrator for industrial companies. Guy with computer. Server racks emit neon light. Maintenance industrial server equipment. Man in helmet in data center

Data Center Energy Management

The Ovation Automation Platform helps data center operators meet stringent availability requirements, intelligently balance load and generation, and elevate performance. With AI‑enabled automation and software‑defined control, the platform delivers greater efficiency, reliability, and scalability.

Fallback image

Maximizing Microgrid Resiliency Thru Integrated Automation Strategies

In this Electric Energy Online (EET&D) article, Emerson’s Rick Kephart outlines how implementing a single automation strategy for microgrid management provides numerous operational, maintenance and financial benefits.

Ovation Microgrid Controllers: Utility-Grade Execution for Resilient Power Islands

Powered by the Ovation™ Automation Platform, Ovation Microgrid Controllers deliver deterministic, sub-second execution to handle high-speed electrical control, grid synchronization, and fast load shedding. From high-density controller pairs for multi-megawatt facilities to ruggedized compact edge nodes, the Ovation platform provides the physical execution layer required to protect site stability and maintain mission-critical resilience.

OCR3000

High-Performance, Large-Scale Microgrid Control

The Ovation OCR3000 Controller delivers deterministic, millisecond-level execution for complex, multi-asset microgrids and large-scale renewable generation. Built to manage dense I/O topologies across utility-scale energy storage, solar PV, and thermal plant assets, the OCR3000 executes fast load shedding, islanding control, and other time-critical control algorithms with uncompromising reliability and redundant processing power.

The Ovation Microgrid Control System: Comprehensive Software & System Integration​

The Ovation™ Microgrid Control System delivers an integrated software and execution environment that unifies real-time electrical control, supervisory energy management, and system-wide visibility into a single operational architecture. Built on decades of power generation expertise, the control system orchestrates distributed energy resources (DERs) to optimize performance, enforce grid resiliency, and simplify plant operation.​

microgrid-standard-integrated-functions

Standard integrated functions provide real-time data acquisition, high-resolution process graphics, advanced alarm management, data archiving, and automated reporting. Operating on a unified database, these tools provide operators with total visibility across all microgrid assets, seamlessly bridging embedded energy management algorithms with deterministic hardware control.​

 

Explore the Architecture: What Is Ovation Microgrid Control? >​

Seamless Multi-Asset Orchestration Across Distributed Energy Resources (DERs)​

A resilient microgrid relies on deterministic reliable, coordinated control to manage diverse, dynamic generation assets. The Ovation Microgrid Control System natively integrates heterogeneous power sources by balancing intermittent renewables with rapid-response storage and legacy thermal assets to maintain strict voltage, frequency, and phase alignment across the microgrid island. Additionally, the Ovation Automation Platform extends as a unified control architecture to automate any of the disparate power generating assets. ​

Battery Energy Storage Systems (BESS)​

Executes sub-second power conditioning and charge/discharge state management. The controller coordinates with Battery Management Systems (BMS) and Power Conversion Systems (PCS) over open protocols to manage State-of-Charge (SOC) balancing, peak shaving, frequency response, and millisecond-level spinning reserve substitution.​

Media

Frequently Asked Questions About Microgrid Controllers and Control Systems​

A microgrid controller is a dedicated hardware and software platform responsible for executing real-time control strategies to balance local generation and electrical load. Operating either grid-tied or in autonomous "island mode," the controller dynamically regulates diverse distributed energy resources (DERs) - including solar photovoltaics (PV), wind turbines, battery energy storage systems (BESS), and diesel/gas generators. It maintains power quality by strictly adhering to voltage and frequency stability thresholds, managing the point of common coupling (PCC), and executing seamless, high-speed transitions during macrogrid disruptions.

A microgrid control system is the comprehensive automation architecture that wraps around individual controllers, incorporating Human-Machine Interfaces (HMIs), engineering tools, alarm management, historical data archiving, and cybersecurity frameworks. It acts as the supervisory authority over the entire power island, orchestrating automated sequences like load shedding, black-start recovery, and economic dispatch. By unifying communication across all generation and storage assets, it provides operators with a single pane of glass to reduce energy costs and protect mission-critical uptime.

The system detects anomalies by processing high-frequency data streams directly from smart breakers, protection relays, and asset inverters. The Ovation system continuously compares real-time metrics against first-principles thermodynamic and electrical models. If voltage sags, frequency deviations, or thermal anomalies break pre-configured threshold barriers, the control logic triggers automated sub-second isolations or load-shedding sequences before the anomaly can cascade into a facility outage.

Interoperability is achieved via a robust embedded communication layer that translates diverse multi-vendor protocols into a unified control structure. The Ovation microgrid controller utilizes native data link protocols and industrial standards including IEC 61850, DNP3, and Modbus TCP/IP. This allows the controller to communicate directly with third-party battery management systems (BMS), PV inverters, and intelligent electronic devices (IEDs), aligning disparate hardware into a single, synchronized response loop.

Operators utilize integrated diagnostic suites that combine real-time process graphics, sequential events recording (SER) with millisecond-accuracy time-stamping, and advanced alarm management. When a distribution fault occurs, the control system charts the precise sequence of breaker trips and power fluctuations. This allows engineering teams to perform root-cause analysis, differentiate between external grid transients and internal component failures, and safely execute system restoration.

Selection requires matching a platform's deterministic speed and scalability with the data center's strict reliability targets (such as 99.99% availability). A viable data center microgrid solution must provide sub-cycle fault response, seamless N+Z islanding transitions, and the capacity to scale as more power island segments are built out. The platform should natively combine electrical control (breakers/switchgear) and energy management (BESS/generation optimization) under a single, redundant control processor to eliminate cross-system latency.

The architecture relies on a split-horizon approach: high-level optimization platforms (such as the AspenTech Microgrid Management System) process macrogrid pricing, fuel costs, and weather forecasts to determine the most cost-effective, 24-hour dispatch strategy. The underlying microgrid control system receives these strategic targets and translates them into real-time operational commands - safely modulating generator output and BESS charge/discharge cycles to match instantaneous load swings.

 Video & News