Wind Turbine Control Systems

Decommissioned NEG Micon NM48 Wind Turbine Revived with Emerson Retrofit Solution

Executive Summary: Restoring a Decommissioned 600kW Turbine

A US-based wind turbine rebuilder and reseller needed a dependable control solution for an NM48 turbine destined for a new renewable-energy-powered production facility. The end customer required a durable, low-maintenance wind solution that could operate reliably without dedicated on-site specialists.

Emerson provided a complete retrofit package - including a new Ovation™ WP100 controller, Ovation™ Green Wind Condition Monitoring Solution, and Ovation Green SCADA. This upgrade restored operational reliability, enabled predictive maintenance, and ensured long-term spare parts availability.

Results: Predictive Maintenance and 24/7 Remote Monitoring

Metric / Feature

Emerson Retrofit Outcome

Turbine Model

NEG Micon NM48 (Refurbished 600kW)

Control System

Ovation™ WP100 controller (Replaced legacy TAC I)

Monitoring

24/7 Remote Cloud-based SCADA

Maintenance

Predictive Condition Monitoring (Vibration/Temp)

Support

Full documentation and guaranteed spare parts

Application

Wind turbine retrofit of a refurbished 600kW NEG Micon NM48 turbine.

The NEG Micon NM48 is a 600 kW legacy wind turbine commonly deployed in early-generation U.S. wind farms, many of which now face end‑of‑life control system failures.

Customer

US-based wind turbine rebuilder and reseller

The Challenge: Modernizing Legacy Wind Assets for Remote Operation

The customer of a US-based wind turbine refurbishment company was building a new production facility powered by solar and wind energy. The end customer needed a durable, low-maintenance wind energy solution that could be easily monitored and maintained without requiring full-time on-site staff.

The Solution: Ovation WP100 Controller and Ovation Green SCADA Retrofit Package

The wind turbine refurbishment company partnered with Emerson to implement a full control system retrofit. The solution included:

  • Replacement of the existing TAC I control system with a new Ovation WP100 Controller. This reliable automation platform is designed for retrofit applications, offering robust performance, remote access, and compatibility with legacy turbine hardware.
  • Ovation Green Wind Condition Monitoring Solution: Enables real-time vibration and temperature monitoring of key components such as gearbox, generator, and main bearing, allowing for predictive maintenance and early fault detection.
  • Ovation Green SCADA: Provides a cloud-based interface for 24/7 remote monitoring, performance analytics, and alarm management.

Why It Matters: Ensuring Long-Term Reliability and Parts Availability

Retrofitting older wind turbines with modern control systems is essential to reduce risk and ensure long-term viability. The NM48 wind turbine retrofit not only brought the turbine back to life but also safeguarded the asset for years to come.

The retrofit solution ensures:

  • Long-term availability of spare parts
  • Scalable monitoring and maintenance capabilities
  • Reduced operational risk and downtime
  • Enhanced energy performance and sustainability

Customer Quote

“Our customers manage only one or two wind turbines – they are not turbine specialists. They need expert support, durability and excellent up-time without full-time staff on site. The new Internet based controllers and wind condition monitoring solution from Emerson fit the bill perfectly.”

- President, US-based wind turbine refurbishment company
 

Learn More About Emerson Wind Turbine Retrofit Solutions

Strengthen turbine reliability and extend asset life with Emerson’s portfolio of retrofit and monitoring technologies:

Related Case Studies

Explore additional examples of how Emerson helps owners and operators modernize legacy wind turbines:

  • Emerson Revitalizes Fuhrländer MD70 with Wind Turbine Retrofit Solution
  • Wind Farm Operator Reaps Results and ROI with Vestas V44 Retrofit Solution
  • Emerson Retrofit Boosts Nordex N60 Wind Turbine Performance to 99% Availability, Reduces O&M Costs.
     

Considering a Retrofit?

Learn how Emerson helps operators improve performance, extend turbine life, and simplify O&M for aging wind assets. Contact our wind retrofit experts to start the conversation.