DeltaV™ Safety System Simulation

Work in an easy, intuitive and high-fidelity simulation environment

Develop and Test Your Safety Logic without Requiring Hardware

By virtualizing the DeltaV SIS with Electronic Marshalling, engineers can create and test safety logic in an intuitive, high-fidelity virtual environment without the need for physical hardware.

DeltaV Simulate provides a complete simulated environment for Smart Logic Solvers (SLS1508) to design and test without logic solver hardware.

Fallback image

Eliminate Hardware for FAT

The CSLS and the rest of DeltaV SIS with Electronic Marshalling hardware components can be virtualized to enable the configuration and testing of the entire DeltaV SIS system in a high-fidelity virtual environment.

Simulated SLS are easily configured on ProfessionalPLUS and Application Stations, and support both simplex and redundant configurations. Simulate for SIS also supports both local and global peer-to-peer communications of secure parameter references.

Frequently Asked Questions

DeltaV SIS Virtualization allows engineers to develop and test safety logic in a high-fidelity virtual environment without requiring physical safety system hardware. This enables earlier testing, helps identify issues sooner, and supports more efficient project execution.

Yes. DeltaV SIS Virtualization enables organizations to perform Factory Acceptance Testing (FAT) in a virtual environment by simulating safety system hardware and communications. This allows testing activities to begin before physical equipment is delivered or installed.

Virtualizing a DeltaV SIS helps reduce hardware dependency during project execution, accelerates safety logic testing, supports operator training, enables earlier FAT activities, and improves project flexibility while maintaining a realistic representation of the final system.

DeltaV SIS with Electronic Marshalling can virtualize key safety system hardware components, including the CHARMs Smart Logic Solver (CSLS), safety network components, and related communications infrastructure. This provides a realistic environment for safety application development and validation.

No. Configurations developed and tested in the virtual environment can be transferred to physical DeltaV SIS hardware without requiring changes to safety logic, operator graphics, or system configurations. This helps reduce engineering rework and deployment risk.

DeltaV Simulate provides an integrated simulation environment for both the Basic Process Control System (BPCS) and Safety Instrumented System (SIS). Engineers can test control strategies, safety logic, graphics, and operator responses within a single simulation platform before commissioning.