Reliable, Flexible Control in Remote or Distributed Environments
Emerson’s ControlWave™ platform combines the power of PLCs, RTUs and DCS into a single, scalable solution designed for process automation and SCADA systems. Built for harsh and remote environments, our ControlWave models offer robust protocol support, low-power operation, and local data logging to ensure reliable performance and data integrity, no matter the conditions. We have also enhanced credential management in our ControlWave platform to comply with recent directives set by the North American Transportation and Security Agency (TSA).
Emerson's Next-Generation RTU Platform Now Available
The DeltaV™ FB3000 RTU is built on the latest technology and offers exceptional scalability, extensive programmability and enhanced cybersecurity, enabling customers to meet simple to complex architectural requirements with a single platform. Visit our DeltaV FB3000 RTU page for additional details.
Products
ControlWave Micro RTU
The ControlWave Micro Controller combines the unique capabilities of a programmable logic controller (PLC) and a remote terminal unit (RTU) into a single hybrid model. The ControlWave Micro supports complex oil and gas, water and wastewater, and industrial control applications that require the performance of a high-performing control system that is designed for low power consumption.
Product Features:
- ARM processor provides exceptional performance and low power consumption
- Up to two 10/100 Mbps Ethernet ports and up to 11 serial communication ports with built-in modem option
- Three, four, and eight slot base unit with two, four, and eight slot I/O expansion base
- Mixed I/O cards for cost effective small RTU applications
- IEC 61131-3 programming with ACCOL III process control function block library
Documents & Drawings
Three Strategies for More Secure Pipeline Operations (Pipeline and Gas Journal, February 2023)
ControlWave PAC (Process Automation Controller)
The ControlWave PAC PLC/RTU is designed to meet the demanding requirements of industrial control. It is very flexible and capable of satisfying the requirements of local, expanded, remote, and distributed I/O needs. The controller is ideal for water/wastewater, oil and gas, and industrial control applications.
Product Features:
- Up to three 10/100 MB Ethernet ports and up to four serial communication ports
- 4- and 8-slot I/O base unit with hot-swappable I/O
- Security key-lock
- Class I, Div. 2 hazardous location and CE approval
- Discrete outputs maintain last or zero value on CPU watchdog
Documents & Drawings
Three Strategies for More Secure Pipeline Operations (Pipeline and Gas Journal, February 2023)
ControlWave Designer Software
ControlWave Designer Software allows engineers the flexibility to choose the most appropriate controller hardware system without the necessity of learning a new programming language for each model. The flexibility of the IEC61131-3 programming environment further allows each user to augment the basic set of functions with product-specific, high-level functions to get the maximum return on investment.
Product Features:
- Uses IEC 61131-3 standard programming for easier learning and cross-platform compatibility
- Supports multiple hardware platforms for flexible controller selection
- Supports scheduling and sequencing
- Enables modular, reusable code for scalable and efficient project development
- Reduces engineering time and costs with intuitive tools and standardized logic structure
Documents & Drawings
OpenBSI Utilities Suite
A set of network communication services designed for technicians, engineers and operators that provides access to ControlWave RTUs. Two packages are available to offer optimum functionality.
Product Features:
- DataViewer for access to real-time and historical access with ACCOL and ControlWave Designer file downloaders
- Communication StatLocalView and LocalView for local connection to ControlWave products
- Set-up and configuration of 33XX, ControlWave, 3530 TeleProducts and 3808 MVT transmitters
- Webpage interface with WebBSI and TeleProducts web pages & ActiveX controls
- Firmware flash-download of all flash-based products
Documents & Drawings
WirelessHART™ IEC 62591 RTU Interface
The WirelessHART RTU Interface is an integrated wireless solution that transforms the way operations are managed. It integrates easily with our ControlWave models to address the needs of the upstream and midstream oil and gas markets. The wireless interface module allows instrument data to be directly integrated with the RTU database and control logic. Configuration is seamless and occurs without the need to map data between the RTU and the wireless gateway.
Product Features:
- Eliminate gateway mapping for faster startup and lower installation costs. No trenching, conduit, or cabling required.
- Enhanced visibility and process knowledge of your field eliminating unnecessary trips and minimizing time spent at remote sites
- Implement encryption, authentication, verification, anti-jamming and key management methods to ensure that data transmissions are secure
- Optimized for low power environment, minimizing additional power infrastructure investments
- Improved safety, increased reliability, and enhanced operating performance