DeltaV™ FB3000 Remote Terminal Unit (RTU)

Scalable and Cybersecure Control for Demanding Remote Operations

fb3000-web1

Scalable and Cybersecure Control for Demanding Remote Operations

The powerful DeltaV™ FB3000 Remote Terminal Unit (RTU) is a highly scalable, cyber-secure controller with the expanded data capacity to fulfill the demanding requirements of today's upstream and midstream oil and gas operations as well as water/wastewater operations. The RTU is engineered to protect itself against modern cyberattacks, with all firmware digitally signed at the factory. The device checks it own firmware every time it boots and will not accept any modified or unknown firmware. The DeltaV FB3000 RTU further bolsters cybersecurity by supporting the DNP3 Protocol Secure Authentication v5 (SAv5) that enables highly secure communication across wide area operations. The rugged RTU also offers superior form and function for ultra-reliable control and measurement of liquids and/or gases. Customized logic and control allow the flexibility to configure and program the RTU to fulfill standard to complex requirements while secure, built-in flow measurement calculations make it easier than ever to prove compliance. In addition, cloud-enabled functionality for licensing simplifies day-to-day operations. Digitally transform your operation by streamlining complex processes with the agile, intuitive DeltaV FB3000 RTU. This new controller is also part of Emerson's next-generation FB Automation Platform for measurement and control that offers DeltaV FBxConnect™ Configuration Software, our tool for expediting setup and facilitating commonly performed tasks including licensing.

Recommended Products

Fallback image

DeltaV FBxConnect Configuration Software

DeltaV FBxConnect Configuration Software is a Microsoft® Windows® based program that enables users to easily configure, monitor, service and calibrate FB1000 and FB2000 Series Flow Computers and the DeltaV FB3000 RTU. The Credential Management Tool within the software also allows usernames and passwords to be simultaneously reset on multiple devices to ensure a more cybersecure environment and improve compliance with TSA directives. Designed for ease of use, DeltaV FBxConnect Configuration Software provides at-a-glance monitoring, quick access to commonly performed tasks, and configuration wizards to enable users to quickly deploy our devices. An intuitive, ribbon-based menu system allows users to effortlessly navigate to the configuration screens during setup. In addition, the software offers extensive dropdown menus, radio buttons, and software-selectable I/O and communications to further expedite setup and reduce the likelihood of errors. A global suite of calculations and engineering units are also selectable in the software, ensuring users have a comprehensive tool that serves a range of operational requirements. To further streamline configuration and maintenance, our Field Tools utility has been renamed Launchpad and is now part of DeltaV FBxConnect. Users simply navigate to DeltaV FBxConnect Launchpad (the new name for Field Tools) within DeltaV FBxConnect to access additional Emerson software tools, including ROCLINK™ 800, ControlWave™ DeltaV FBxDesigner™ Programming Software and more.

Fallback image

DeltaV FBxDesigner Programming Software

DeltaV FBxDesigner Programming Software enables users to configure both continuous and discrete control applications for the DeltaV FB3000 RTU without adding unnecessary programming complexity. The standardization and widespread acceptance of the IEC 61131-3 programming environment by most PLC manufacturers allows users to choose the appropriate controller hardware system without needing to learn a new programming language. In addition, the flexibility of the IEC 61131-3 programming environment allows the basic set of functions to be augmented. Emerson has capitalized on this flexibility to provide users with product-specific, higher-level functions in our DeltaV FBxDesigner Programming Software. Users can program the software to maximize the DeltaV FB3000 RTU's distinguishing capabilities while strictly adhering to the IEC 61131-3 standards. Operating from a Microsoft Windows platform, DeltaV FBxDesigner Programming Software offers user-friendly functionality, including zooming, scrolling, customizable toolbars, drag and drop operations, a shortcut manager, and dockable windows. With DeltaV FBxDesigner Programming Software, users have a streamlined process for creating, editing, compiling, debugging and documenting simple to complex process control applications for the DeltaV FB3000 RTU.

DeltaV Cybersecurity Icon 1

Protecting Critical Infrastructure with Cyber-Secure Solutions

Centralizing cybersecurity is a proven way to safeguard vulnerable assets. Learn how Emerson can help.

Features

  • API, AGA, GPA and ISO calculations built into the base firmware adjust for operating conditions to give reliable, accurate measurement of oil and/or gas fluids.
  • API Allocation Measurement and API Crude Oil Custody Transfer Calculations enhance liquids applications.
  • A flexible architecture that ranges from low power applications to high density I/O and distributed I/O all in one platform.
  • The extension chassis provides scalability for larger wellpad operators that can now use a single RTU with more I/O capability.
  • A structured tool set reduces the time required to configure and/or program devices as well as minimizes the likelihood of errors and the amount of training needed.
  • Meet application requirements with a variety of IO modules: 12-channel mixed IO module, 16-channel DI/PI module, 4-channel HART™ module, 4-port serial communications module and more.
  • Complete custom display capability allows users to view data they want to see when they want to see it.
  • Firmware-based PIDs provide dual loop control with switchover logic while Effects, Math and Action Blocks offer simple programming functionality.
  • Customized logic and control to fulfill unique site needs with our optional DeltaV FBxDesigner software that provides access to our complete suite of powerful yet flexible IEC 61131 programs.
  • Bolster cybersecurity with open-standard DNP3 protocol that offers authenticated communication between the client and server that is reliable, flexible and secure.
  • Prevention and detection of unauthorized access protects your measurement and control as well as diagnostic data.
  • New personality termination modules provide a cost-effective, safe, hot-swappable design to expedite board replacements.