Streamlined Configuration and Control for Remote Terminal Units in Critical Field Operations
Pre-engineered control applications that offer a proven, easy-to-configure solution for managing multiple meter runs and stations in natural gas operations. They enhance system reliability and safety by providing clear visibility into station pressure and flow data. Users can tailor control settings without programming, ensuring adaptability to site-specific needs. Built-in measurement calculations support standardized, repeatable methods that simplify long-term maintenance. Flexible architecture allows quick scaling to meet evolving operational demands, making the applications ideal for stations using differential or linear meters with uni-directional flow or energy-based measurement.
Recommended Products
Station Control Application for DeltaV FB3000 RTU
The Station Control application for the DeltaV FB3000 RTU provides a field-proven, easy-to-configure solution for multi-run, multi-station control and measurement at natural gas metering stations. It ensures reliable system performance and improves safety by increasing visibility of the current station pressure and flow data. Users can easily configure control within the application, with no programming required, to meet specific site needs while the DeltaV FB3000 RTU's firmware provides built-in API 21.1 compliant measurement calculations. The combined functionality ensures pipeline operators can standardize on repeatable methods for measurement and control that are easier to maintain over time. This flexible solution also gives transmission and distribution stations the ability to quickly scale as needed from 4 to 24 meter runs across as many as 24 metering stations to adapt to changing operational requirements. It is ideal for stations with differential pressure (i.e., orifice) or linear-based meters that are performing uni-directional flow or energy-based station measurement and control with or without run switching. During commissioning, the Station Control application saves users significant time since it is an off-the-shelf, pre-engineered solution with no programming required.
Features
- A field-proven, off-the-shelf solution for configuring advanced control's no programming required.
- Easily configure station control, run staging/switching, and remote valve control for greater optimization.
- Use cases include pipeline interconnects, pipeline isolation and control valves, and city gate stations.
- Meet changing site needs by easily expanding from 4 to 24 meter runs across up to 24 metering stations.
- Multiple PID control loops are available for each station that allow the application to control of up to 24 control valves.
- Specify control based on flow or energy and other conditions (i.e., when to shut valves) using Station Control Config tabs.
- Identify the order that meter runs (tubes) become active to achieve desired flow and pressure with Run Staging Tabs.
- Allow the application to operate and monitor valves as well as initiate open/close commands as needed.
- No additional application needs to be installed or managed.