ROC800-Series RTU and FloBoss™ 107/107E Flow Manager

Maximize Operational Efficiency with Reliable Remote Automation

ROC800-Series, FloBoss 107/107E

Maximize Operational Efficiency with Reliable Remote Automation

Emerson offers a range of RTUs and flow computing devices to ensure the functionality to fulfill demanding natural gas and liquids applications. Our models also offer credential management capabilities that support internal cybersecurity initiatives and a more secure overall infrastructure. 

 

Emerson's Next-Generation RTU Platform Now Available

The DeltaV™ FB3000 RTU is built on the latest technology and offers exceptional scalability, extensive programmability and enhanced cybersecurity, enabling customers to meet simple to complex architectural requirements with a single platform. Visit our DeltaV FB3000 RTU page for additional details.

DeltaV Cybersecurity Icon 1

Protecting Critical Infrastructure with Cyber-Secure Solutions

Centralizing cybersecurity is a proven way to safeguard vulnerable assets. Learn how Emerson can help.

Products

ROC800-Series

ROC800-Series RTUs

The ROC800 RTU combines the ruggedness and low power consumption of an RTU, the scalability, speed and control of a PLC, and the audit trails and historical data of a flow computer. It enables users to measure, control and optimize your oil and gas operations using a single device. The ROC800-Series model has built a reputation on being reliable and known to operate in the harshest remote climates.

Product Features:

  • Rugged, low-power design for reliable performance in remote, harsh environments
  • Integrated measurement, control, and optimization in a single device
  • Modular I/O with scalable architecture supporting up to 12 meter runs
  • Wireless capabilities reduce installation time and eliminate costly trenching and cabling
  • Pre-engineered software programs for faster commissioning and improved safety compliance

Documents & Drawings

FloBoss 107/107E

FloBoss 107/107E Flow Manager

The FloBoss 107/107E Flow Manager is a single or multi-run flow computer that is the ideal measurement solution for many natural gas applications that monitor, measure, and control equipment in a remote environment. This model provides the functions required for various field automation applications, delivering accurate AGA calculations, data archival, broad communications support, low power consumption, PID loop control, FST control, and operation over extreme temperatures and many I/O points.  

 

Product Features:

  • Supports differential pressure elements and pulse meter applications for one to four meter runs.
  • Expandable I/O, Six points on the optional CPU assembly and up to six I/O modules.
  • Standard and Extended History archiving.
  • Field-side surge and short-circuit protection.
  • Local control of field equipment, local and remote communication capabilities, and local storage of monitored, measured, and calculated data
  • Memory back-up by battery and super-capacitor to provide long term data, configuration, and operational integrity when not in service.

Documents & Drawings

ControlWave Designer

DS800 Development Suite

The DS800 Development Suite provides the power to create custom programs for the ROC800 RTU and FloBoss 107/107E Flow Managers as well as the DL8000 Preset.  The software supports custom continuous and discrete control strategies using any of six programming languages.

Product Features:

  • Cross-reference (bindings) between variables in separate ROC800 units
  • Offline simulation for diagnostics and testing
  • Online debugging and modification of programs
  • Locking and forcing of variables
  • User developed functions and function blocks and user defined templates
  • Access to ROC800 and FB107 internal data and functionality

Documents & Drawings

Wireless Interface for ROC800-Series and FB107

WirelessHART™ IEC 62591 RTU Interface

The WirelessHART RTU Interface is an integrated wireless solution that transforms the way operations are managed. It integrates easily with our ROC800 and FloBoss 107/107E models to address the needs of the upstream and midstream oil and gas markets. The wireless interface module allows instrument data to be directly integrated with the RTU database and control logic. Configuration is seamless and occurs without the need to map data between the RTU and the wireless gateway.

Product Features:

  • Eliminate gateway mapping for faster startup and lower installation costs. No trenching, conduit, or cabling required.
  • Enhanced visibility and process knowledge of your field eliminating unnecessary trips and minimizing time spent at remote sites
  • Implement encryption, authentication, verification, anti-jamming and key management methods to ensure that data transmissions are secure
  • Optimized for low power environment, minimizing additional power infrastructure investments
  • Improved safety, increased reliability, and enhanced operating performance

Documents & Drawings