Machinery Protection Systems

When you require protection on critical assets, API-compliant systems allow you to operate safely and with confidence.
Machinery Protection Systems products

Be confident a shutdown is necessary

Safety regulations and insurance requirements can dictate the need for a shutdown system on your expensive and critical production assets. But protection can be more than a necessary expense – the right system can be a path to integrating predictive intelligence to avoid false or missed trips and determing when a critical asset can continue running safely. Emerson systems are also compliant to a variety of API standards and SIL environments, meeting strict safety and insurance requirements.

Products and Expertise

Protection-Plus-Prediction

AMS 6500 ATG

The AMS 6500 ATG protection system is a modern protection-plus-prediction system designed to easily replace obsolete protection systems, allowing users to cost-effectively initiate online prediction monitoring of critical rotating machinery assets like steam turbine generators, gas turbines, boiler feed pumps, offshore compressors, pipeline turbo compressors, chemical industry compressors, turbo exhausters, blowers, boosters and more.

Media

Media

By the Numbers

Machinery Protection System Expertise

Plants looking for the advantages of a modern protection system are turning to Emerson’s AMS 6500 ATG system – an API 670-compliant protection system with embedded prediction technology.

0B+
Hours Protecting Critical Assets

Emerson systems have amassed more than 3 billion hours protecting critical assets like steam turbine generators, gas turbines, boiler feed pumps, and many others. 

0+
Years of Experience

Spanning the last five decades, Emerson has designed and delivered protection and prediction technologies to the world’s leading manufacturing customers.

1,000+
Protection Systems Replaced

Emerson has modernized more than 1,000 obsolete or outdated protection systems around the world. 

5,000+
Protected Machines

More than critical 5,000 turbomachines – and more each week – are protected by an AMS system across numerous industries. 

Customer Testimonials

AMS 6500 ATG | Protection System Modernization

Are Your Critical Assets and Production Goals at Risk?

API 670 peace of mind with ultramodern, proven technology.

While hard to believe, many of the world’s leading manufacturers have plants today using 30+ year-old-protection systems for critical production assets like compressors, turbines, generators, and many others. Additionally, widely adopted legacy vendors have left many long-time customers and end users to absorb the blows associated with long lead times, unavailable spare parts, supply chain challenges or poor support. 

Plants looking to implement modern protection technology are turning to the AMS 6500 ATG system – field-proven protection system with embedded prediction tools. Now operators can identify developing faults and analyze conditions during transient stages – the startup and shutdown of turbo machinery – when equipment is most likely to fail. 

icon
Safe and Compliant

The AMS 6500 ATG is API 670 compliant and meets various safety certifications required for use in hazardous environments: CSA Class1 Div2, IECex Zone 2, ATEX, and DNV GL certifications.

icon
Prediction Capabilities

Know the health of the asset using the powerful prediction capabilities included in all of Emerson’s vibration analysis solutions, including PeakVue technology for the earliest indication of bearing failure.

icon
Accessibility Anywhere

Easily connect to existing DCS/PLC, Historian, or MHI systems via OPC UA and Modbus TCP and RTU. Information is accessible via the Machine Studio software, or the AMS ATG View mobile app (both are included as part of the system).

icon
Easy-to-Use Machine Studio

Machine Studio saves time with easy, flexible configuration using an intuitive graphical user interface and savable templates. Reporting capabilities such as system configuration and change management provide additional savings by automating the documentation process. 

icon
Flexible and Cost-Conscious

Stay flexible and lower total cost of ownership with universal monitor and process cards featuring user-configurable inputs. Adaptable cards allow for I/O changes in the field, fewer spare cards to accommodate a wide range of measurement types, and cards designed to work with existing sensors. 

Asset Management with an Intuitive Approach to Drive Reliability Brochure

Emerson's AMS Portfolio: Asset Management with an Intuitive Approach to Drive Reliability

Emerson’s AMS portfolio enables the Emerson vision for Boundless Automation by unifying data, systems, and people across the enterprise to achieve improvements in safety, production, reliability, sustainability and workforce empowerment.


Brochure: Asset Management with an Intuitive Approach to Drive Reliability

The AMS Reliability portfolio helps Reliability Engineers, , Maintenance Technicians, , Operations Managers, , Automation Engineers, , Instrumentation Specialists, , Process Engineers, , Control Valve Specialists, , Vibration Analysts, and many others do their jobs more efficiently—from field, to workshop, to boardroom, and beyond., and many others do their jobs more efficiently—from field, to workshop, to boardroom, and beyond.

Learn more by exploring the AMS brand webpage.